Skip to content Skip to navigation
Resources About MyPortal Login
Edit Entry
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
Arc Welding Assembly Dispensing & Sealing Inspection Laser Applications Laser Cutting Machine Tending Material Handling Material Removal Painting Palletizing Picking & Packaging Spot Welding Welding Welding Cobot

By Industry

All Industries
Aerospace Agriculture Alternative Energy Automotive Composites Construction Consumer Goods Die Cast, Foundry & Mold Electric Vehicles Electronics Fabricated Metals Food & Beverage Glass Job Shops Medical Device Oil & Gas Paper & Printing Pharmaceutical Plastics Warehousing White Goods Woodworking

By Audience

School Solutions
School Solutions
Student Solutions
Student Solutions
Workforce Training
Workforce Training
Education Sales Education Partners
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
FANUC Authorized System Integrators design, build, and support custom robotic systems with cross-industry expertise and local support backed by FANUC standards.
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
Work with a FANUC Authorized CNC integrator to build or upgrade your machining systems with expert local support and proven FANUC technology.
CNC Retrofit Providers
CNC Retrofit Providers
Modernize existing machine tools with the latest FANUC CNC controls. Extend machine life and boost productivity at a fraction of new equipment costs.
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
Solutions for Schools Solutions for Students Education Sales FANUC Academy Partners Scholarships Join the Automation Generation NOCTI Certifications Explore all Education →
Robotics Authorized System Integrators Ready to Go Solutions Automation Evaluation Authorized CNC System Integrators Retrofit Solutions Machining Evaluation Explore all How to Buy →
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
  3. Articles
  4. ›
  5. How CRX Cobots Deploy Safely Without Fencing
Collaborative Welding Robot

How CRX Cobots Deploy Safely Without Fencing

Discover how CRX cobots combine fence-free operation, compact design, simple programming, and quick setup for flexible automation deployment.

Published
June 6, 2024
Last Updated
August 27, 2026
Reading Time
4 min
Share Facebook X LinkedIn Email Copied link
Bryan Dugan
Bryan Dugan
Web Manager, FANUC America

Contents

  1. FANUC CRX Cobot Series
  2. CRX Collaborative Robot offers Quick Deployment and Easy Setup
  3. Easy to Use, Fast to Deploy, Safe to Operate
  4. Cobots, perfect for high-mix to low-volume tasks
  5. Why Choose the FANUC CRX Collaborative Robot?

Collaborative robots, or “Cobots,” have grown in popularity in recent years. They utilize proven safety features, offering a more flexible solution and smaller footprint in many instances than traditional industrial robots.

FANUC CRX Cobot Series

Collaborative robots achieve safety and flexibility by utilizing integrated sensors and force controls, eliminating the need for traditional safety fencing. The ergonomic product design of the FANUC CRX is designed to eliminate injury and avoid collisions when working side by side with humans.

FANUC’s line of cobots, including the new CRX, has inherited the same intelligence and reliability that our traditional yellow robots have had for decades! For example, FANUC’s integrated iRvision includes 2D, 3D, bin pick, and area scanners—all incredible vision technology right in our cobots as a plug-and-play feature.

CRX Collaborative Robot offers Quick Deployment and Easy Setup

A flexible collaborative robot like FANUC’s CRX offers quick deployment and easy setup. With both the CRX cobot and its controller being lightweight and compact, bulky equipment such as overhead cranes to get things into place is not required. The CRX’s small footprint and powerful R-30iB mini plus controller require zero fencing or guarding, and runs on standard 120V power outlet – making setup a breeze. All of these benefits help companies reduce costs, save valuable floor space, and improve the bottom line.

Easy to Use, Fast to Deploy, Safe to Operate

Not all cobots are created equal, but with FANUC’s collaborative robot, the CRX’s “Ease of Use” benefit is its Simple drag-and-drop programming. Thirty years ago, robot programming was a high-level structured language like Fortran or C++. An engineer or maintenance technician had to know and understand the programming language. That changes with the all-new FANUC CRX Tablet Teach Pendant. Easily program and teach points with the CRX Tablet Teach Pendant. The drag-and-drop interface for lead-through teaching and simple programming is easy, with no prior robotic experience needed.  

Learn the Top 5 Reasons Why Cobots are for Everyone in our latest ebook.

Cobots, perfect for high-mix to low-volume tasks

These factors make collaborative robots a natural fit in a diverse range of industries and applications. Shift from high-mix low-volume to low-mix and high-volume tasks easily. With a wide range of end of arm tooling (EOAT) supplied by FANUC Approved Device Partners makes it easy for a collaborative robot to switch tasks as well. The possibilities are truly endless but common applications for cobots are: AI vision inspection, arc welding, machine tending, palletizing, vision guided pick and place, finishing, sanding and more.

The FANUC CRX cobot is the only collaborative robot on the market with FANUC reliability, offering 8 years of Zero Maintenance on Motors, Reducers, Sensors, Cables and Grease. The CRX has FANUC industrial-strength Reliability proven through accelerated life tests on the following parts: Castings, Reducers, Cables, Sensors, PCBs.

Why Choose the FANUC CRX Collaborative Robot?

FANUC is truly your “one-stop shop” for advanced hardware and software technologies. When it comes to automation, being able to work with one supplier is a major advantage that streamlines the entire process. In addition, we have experience; we’re proud to announce a major manufacturing milestone: our 1,000,000th robot is complete!

What does this mean for you? When you’re looking to put your trust, production and manufacturing into a product and company, rest assured FANUC is a smart choice. With 1,000,000 robots produced, you can trust FANUC, the world’s leading supplier of CNC, robotics, and ROBOMACHINE automation.

See what cobots can do for your operation. Talk to our collaborative robotics specialists today.