Arc Welding Assembly Dispensing & Sealing Inspection Laser Applications Laser Cutting Machine Tending Material Handling Material Removal Painting Palletizing Picking & Packaging Spot Welding Welding Welding Cobot

By Industry

All Industries
Aerospace Agriculture Alternative Energy Automotive Composites Construction Consumer Goods Die Cast, Foundry & Mold Electric Vehicles Electronics Fabricated Metals Food & Beverage Glass Job Shops Medical Device Oil & Gas Paper & Printing Pharmaceutical Plastics Warehousing White Goods Woodworking
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
FANUC Authorized System Integrators design, build, and support custom robotic systems with cross-industry expertise and local support backed by FANUC standards.
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
Work with a FANUC Authorized CNC integrator to build or upgrade your machining systems with expert local support and proven FANUC technology.
CNC Retrofit Providers
CNC Retrofit Providers
Modernize existing machine tools with the latest FANUC CNC controls. Extend machine life and boost productivity at a fraction of new equipment costs.
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
Solutions for Schools Solutions for Students Education Sales FANUC Academy Partners Scholarships Join the Automation Generation NOCTI Certifications Explore all Education →
Robotics Authorized System Integrators Ready to Go Solutions Automation Evaluation Authorized CNC System Integrators Retrofit Solutions Machining Evaluation Explore all How to Buy →
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
  3. Case Studies
  4. ›
  5. FANUC Drives Green Hydraulic Power’s Eco-Friendly Manufacturing Solution

FANUC Drives Green Hydraulic Power’s Eco-Friendly Manufacturing Solution

GHP’s FANUC-powered hydraulics cut energy use up to 70%, reduce noise by 20 dB, and deliver on-demand, Industry 4.0-ready performance.

Published
February 19, 2025
Last Updated May 15, 2026
Share Facebook X LinkedIn Email Copied link
Image 24
QR code to view the full case study

Scan to watch the video

https://www.fanucamerica.com/case-studies/fanuc-drives-green-hydraulic-powers-eco-friendly-manufacturing-solution

Challenges

01

Continuous power generation wastes energy and fluid

02

Traditional method creates loud working environments

03

Needed reliable and accurate controls, motors and drives

Results

Proven technology 6

GHP reduces noise emissions by up to 20 decibels

Product range 2

FANUC’s controls and servos reliably handle complex motion control

Quality improvement 1

Industry 4.0 ready for data-driven decision making

Optimization 5

GHP consumes up to 70% less energy

Image 24

Story

Green Hydraulic Power (GHP) is disrupting the hydraulic power industry by using FANUC’s controls and servo motors to create a completely turnkey system providing hydraulic pressure and flow on demand. This innovative and sustainable hydraulic power delivery system is a huge departure from the traditional method, which runs continually at high speeds, wastes energy and fluid as well as creates loud working environments. Because the GHP uses FANUC’s Power Motion i-A to control FANUC’s highly reliable servo motors, the system delivers the hydraulic pressure only when needed, which generates less heat, uses up to 70% less energy, reduces noise emissions by up to 20 decibels and is Industry 4.0 ready. GHP is now bringing more ergonomic and energy efficient operations to manufacturers in many industries, such as aerospace, automation and compressed natural gas.

FANUC’s servo motors are a perfect solution for GHP because of their unmatched reliability, easy maintenance needs, exceptional electric efficiency and high performance. FANUC servos paired with FANUC’s Power Motion i-A is a perfect solution for this complex motion control application. PMi-A offers powerful CNC and PLC technology together with the ability to execute up to 5 ladder logic programs simultaneously as well as synchronizing up to 32 axes and 4 CNC paths.

Image 25
"

The FANUC drive is the heart of the technology, and we have come to learn that these FANUC drives are very flexible, unlimited, and very easy to program and has been a breeze to work with.

Soren Rasmussen General Manager – Green Hydraulic Power

FANUC Products Used

Power Motion i Model A Plus 1
CNC

Power Motion i-MODEL A Plus

FANUC Power Motion i-Model A Plus controls complex multi-axis motion with CNC-grade precision, flexibility, and energy efficiency.

View Power Motion i-MODEL A Plus
Ghp v logo color on wht rgb 1
End User

Green Hydraulic Power, Inc.

Green Hydraulic Power, Inc. is North America’s leading supplier of variable frequency drives for industrial hydraulics. With the variable frequency drives, GHP’s engineered turnkey systems can reduce energy consumption and lower noise emission compared to electric hydraulic units.

Visit Website