CNC Gantry

FANUC CNC gantry machines use synchronized multi-axis motion to deliver precise, large-scale machining across wide work areas with high accuracy and reliability.
A hand touching a computer screen Description automatically generated

CNC, or computer numerical control, gantry machines involve overhanging, bridge-like structures that produce parts over large areas. The CNC coordinates simultaneous motion across multiple axes and sometimes rotary axes. The control must constantly synchronize the axis movement and maintain the tool positioning over large travel distances while executing complex motion paths, including contours, interpolation and 3D profiles. For this reason and more, FANUC CNCs are perfect for gantry applications due to their precision, accuracy and reliability.

FANUC-Controlled Friction Stir Welding Machine Helps Advance US Manufacturing

Levil Technology Corp Video courtesy of Levil Technology Corp
A hand touching a computer screen Description automatically generated

CNC, or computer numerical control, grinding is a precision finishing process that removes extremely small amounts of materials from a part. The CNC controls the wheel position, speed, feed and movement very accurately to remove microscopic chips of material. Accuracy is essential to grinding parts that need ultra-tight tolerances, exceptionally smooth surface finishes and perfect geometrical shapes. FANUC CNCs are perfect for grinding applications due to their speed, precision and repeatability.

FANUC CNC Systems for Gantries

FANUC CNCs, known for their rock-solid reliability and unbeatable performance, enable CNC gantries to produce parts with exceptional finishes. Thanks to our CNC’s ability to control very accurately the tool’s position while synchronizing multiple axes, manufacturers can experience the full benefits of CNC gantries. The following FANUC controls are perfect for CNC gantry applications.

Four industrial CNC control panels side by side, each with a display screen, physical keypad, and numeric buttons; one unit includes a red emergency stop button.

30 Plus Series for CNC Gantries

Take your gantries to the next level with FANUC CNC Series 30i-B Plus, enhanced for 5-axis operations and faster cycle times. FANUC's Advanced CNC Series 30i/31i/32i-B Plus is our premium class of controls designed to maximize and simplify the operations of gantry applications.

Three black FANUC CNC control panels with keyboards, each displaying different screens including a machining status menu and a purple app-style home screen.

0iM-F Plus for CNC Gantries

FANUC designed the 0i-F Plus CNC Series to help machine shops improve operational efficiency by optimizing spindle performance, reducing sequence processing time and providing a customizable, user-friendly interface. Additionally, included in the 0i-F Plus CNC as a basic function is the Axis Synchronous function, which allows up to four master/slave servo motor pairs to perform synchronized motion.

Ihmi 15inch vertical1 2 1

CNC Training Products

There is a growing need for skilled workers competent in the setup, programming and operation of CNCs. FANUC America provides CNC training tools for manufacturers looking to train in-house using real FANUC equipment without taking a machine tool out of production.

Benefits of FANUC CNC Systems for CNC Gantries

Global Automation Provider

FANUC started the development of Numeric Control (NC) technology back in 1955. Since then, our engineers have continuously engrained new and innovative technologies into our products. With over 60 years of experience and 40 million automation products installed worldwide, FANUC is a global leader in the automation industry. More CNC operators know and trust FANUC’s CNC platform.

High Performance

Based on high-speed, high-accuracy servo technology, FANUC’s CNC Systems maximize the performance of machine tools, such as improved productivity, high-speed, high-quality machining, and easy-to-use operability.

Reliability

FANUC CNC Systems are known for their rock-solid reliability. Our CNC products made in Japan are tested under strict conditions and designed to ensure consistent and long-lasting performance. This helps maximize machine tools’ uptime and optimize operations.

Flexibility

FANUC CNCs can be easily customized to meet specific gantry requirements and come equipped with advanced features that make the system extremely versatile. This flexibility and integration create the ideal combination for addressing the gantry industry’s unique needs.

Lifetime Support

FANUC’s philosophy of not terminating support of FANUC products for as long as they are used by our customers has made FANUC CNCs the most popular choice for machine tool users throughout the world. We are a Service First company, which means customer service is our highest priority.