Education Series

CNC Simulator

*This product is only available in North America

Based on the FANUC Series 0i-MODEL F Plus CNC, the FANUC CNC Simulator brings the world's most popular CNC right into the classroom or shop training room, providing students and trainees with exposure to FANUC CNC controls without the need for a full machine.

The Simulator is an actual FANUC CNC control, so students will become familiar with the look, feel, function and layout of the control as they navigate and program a fully operational CNC control. FANUC’s MANUAL GUIDE i conversational programming interface allows users to graphically generate programs that can be simulated in 3D, prior to being converted back to conventional NC programs and used on machine tools using FANUC controls. The CNC Simulator uses a Flash ATA interface and USB interface for uploading and downloading (read and punch) functions, and supports DNC functions via Ethernet and a Flash ATA card.

Features:

  • Switchable mill and lathe system in one simulator
  • 3 Axis milling / 2 axis turning system + 1 spindle
  • Conversational programming and 3D simulation (MGi)
  • Inch / metric switchable
  • 2MB part program storage, with 1,000 registered programs
  • 128 Tool offset pairs (T) and 400 Tool offset pairs (M)
  • Work piece coordinates G52 – G59 + 48 additional on mill
  • 10.4” Color LCD
  • Full QWERTY keyboard
  • USB and Ethernet connectivity
  • Weight: Approx. 12kg - Dimensions: 421mm x 220mm x 608mm (W x D x H)
Cnc simulator vertical 15inch

Customizable Options

Think you could benefit from a more customized CNC Simulator solution? Check out our Hardware Simulators. FANUC works with our customers to provide CNC Simulators that combine simulation tools along with our real-world CNC systems and products to give you exactly what you need.

Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Explore the Full Lineup

The Education Series

FANUC Education Series offers a plug-and-play robotics training solution with the ER-4iA, delivering hands-on learning for real-world skills.

Student Interacting with a ER 4i A Robot Cell