Simulator

CNC Hardware Simulator

FANUC Hardware Simulators give your team a safe, cost-effective way to build skills and validate processes without interrupting production. These offline CNC simulators allow operators, programmers, and maintenance or engineering staff to practice new techniques, test program changes, and diagnose issues without using live equipment. Designed to mirror real-world setups, FANUC hardware simulators are available in multiple configurations to match your production machines—delivering reliable, hands-on experience at a fraction of the cost of production downtime.

CNC Hardware Simulator Configurations

Ihmi 21inch vertical cnc simulator

21.5" PANEL i H Pro CNC Simulator

The 21.5” portrait Panel i H Pro CNC Hardware Simulator supports the 30i-B CNC Series and the 0iF Plus controls with a standalone CNC. Three USB ports on the front panel are included with the frame.

19inch horiz 1

19" Horizontal Simulator

The 19" Horizontal CNC simulator supports 30i, 0iF and PMi controls with a 19" iHMI LCD or Panel-i display and is precut for a QWERTY style MDI panel, main B operator panel or safety operator panel type B.

Ihmi 15inch vertical1 2 1

10.4" & 15" Vertical / Horizontal / Slim Simulators

Both the 10.4" and the 15" horizontal simulators can accommodate up to two 5-slot Model A I/O racks or up to seven terminal-type I/O Modules.

The 10.4" and 15" Slim Simulator is available in horizontal layout. These units are 246mm deep and can accommodate the dedicated LCD and up to two terminal-type I/O modules for the 10.4" or up to four terminal-type I/O modules for the 15".

The 10.4 and 15" Vertical Simulators can accommodate up to two 5-slot Model A I/O racks (or one 10-slot rack in the 15") or up to seven terminal-type I/O modules.

The following hardware is supported on the 10.4", 15" and 19" simulators:

  • Dedicated LCD or Panel i
  • I/O Link channel splitter
  • Stand-alone or LCD-mount CNC
  • QWERTY MDI keyboard
  • Machine operator panel B
  • Subpanel AA or AA1
  • Multisensor unit
  • Safety I/O unit
Alpha i servo cnc hardware simulatorjpg

Alpha-i Servo 3-axis Motion Simulator

The Alpha-i Servo Simulator has three αiS2 Servo Motors with a αiPS3-B Power Supply, one αiSV20 and one αiSV20/20 Amplifier. This unit includes necessary cables, contactor, breakers and a 4.6A + 24V power supply. Operates using standard 208VAC 3 phase power.

3 axis cnc simulator

Beta-i Servo 3-Axis Simulators

The Beta-i Servo Simulator provides 3-axis motion simulation so manufacturing engineers and maintenance personnel can visualize servo movement produced by their part program. The simulator may also be used to learn servo parameter setup and enhance servo motor tuning skills.

CNC Hardware Simulator Specifications

Beta-i Servo 3-Axis Motion Simulator

  • Part #D73F-0023-PB00
  • (400H x 500W x 450D)

10.4” Vertical Simulator

  • Part #D73F-0003-PB00
  • (720H x 436W x 408D)

10.4" Horizontal Simulator

  • Part #D73F-0013-PB00
  • (450H x 657W x 330D)

10.4" Horizontal Slim Simulator

  • Part #D73F-0014-PB00
  • (450H x 657W x 246D)

15” Vertical Simulator

  • Part #D73F-0004-PB00
  • (687H x 466W x 436D)

15" Horizontal Simulator

  • Part #D73F-0015-PB00
  • (450H x 760W x 330D)

15" Horizontal Slim Simulator

  • Part #D73F-0016-PB00
  • (450H x 760W x 246D)

19" Horizontal Simulator

  • Part #D73F-0018-PB00
  • (500H x 1100W x 350D)

21.5" PANELi H Pro CNC Simulator

  • Part #D73F-0022-PB00
  • (695H x 420W x 350D)

Alpha-iS Servo Simulator

  • Part #D73F-0033-PB00
  • (450H x 480W x 400D)