Interested in a FANUC CNC Product or Solution?

Contact us to receive more information on any CNC product/solution, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

Motion Control Technologies from FANUC America

The FANUC Power Motion i-MODEL A is a general purpose motion controller scalable from 1 to 32 axes of high performance motion control while also capable of 4 axes simultaneous interpolation. With specialized functions such as pressure and position control, multi-axis synchronization, electronic CAM and high-speed response, Power Motion i is the first choice for a wide range of general motion applications. It is ideal for a wide range of industrial applications including presses, stamping, loaders, wire saw, winding and filling machines. Axis motion can be controlled by position, speed or torque. 

PowerMotioniA-Gudel

We'll help you find the best FANUC CNC technology and solutions to fit your needs.
Contact a FANUC CNC Systems Expert, today.


Contact us


FANUC Power Motion i-MODEL A - Features and Benefits

  • Suitable for a wide range of general motion applications including winding machines, wire saws, gantry loaders, die cushions, presses, multi-axis positioning systems, large robotic table positioning, wing riveting machines and polishing machines.
  • Flexible motion control of axes by position, speed, torque or pressure. Ideal solution for large servo applications that replace hydraulic mechanisms.
  • Provides high energy efficiency with dynamic power source regeneration and the latest low-loss power devices.
  • A broad range of highly customizable display solutions are available to meet application needs including integrated LCD screens, standalone solutions supporting multiple screens and sophisticated hand-held displays that are ideal for teaching or operations close to the application. Integrates seamlessly and quickly into production systems with the widest range of field network support.
  • Communications with business systems, manufacturing systems and robots achieved easily with embedded Ethernet
  • Integrated safety is available to meet specific industry or European standards.


Contact us today and speak with our experienced controls system experts who will help you make sure you're getting a system that is specifically designed to meet your machining needs, from the #1 seller of CNC systems in the world.

Contact Us

FANUC Power Motion Videos

FANUC Power Motion i General Motion Controller

FANUC Power Motion i-MODEL A controls a Güdel gantry with two 3-axis ZP3 modules on a single rail. This configuration can be used for various types of material handling applications such as palletizing and machine tending. Each path on the system has horizontal and vertical axes and a wrist for payload rotation of 360 degrees.

rpGatta Crankshaft Machining Line

This system by rpGatta is an integration of standard Gudel Gantry components with five rpGatta customized multi-axis loader/unloaders to service 30 machining centers and 13 rpGatta custom integral crankshaft pick & place/conveyor stations. The FANUC PowerMotion iA  controls 17 servo axis while one PLC supervises the entire system’s sequencing

fanuc machining robot 

Machine Tending Robots

Did you know?

Using industrial robots to load/unload your machines can drastically increase throughput and eliminate system downtime. Explore the possibilities of a truly automated machining system from FANUC.

browse machining robots