FANUC America Demonstrates Super Heavy Payload Handling at IMTS 2014
ROCHESTER HILLS, Mich., Sept. 8, 2014 – FANUC America Corporation will demonstrate super heavy payload handling, showcasing the heavy-duty and ultra long-reach capabilities of the M-2000iA robot and the flexibility of the intelligent M-20iA robot during IMTS 2014, Sept. 8-13, at McCormick Place, Chicago, booth #S-8919.
At the show, a FANUC M-2000iA/900L robot demonstrates its long reach and heavy payload capabilities. The M-2000iA/900L lifts a car body off of a rack and positions it over an engine, similar to an automotive assembly line. Two FANUC M-20iA/20M robots equipped with iRVision® Error Proofing verify that the vehicle body and engine are assembled correctly. Next, the M-20iA/20M use Ethernet IP (EIP) to control two DC-powered nutrunners, and the robots simulate bolting the engine into the car body. The robots then demonstrate their range of motion and flexibility, and the cycle repeats.
DCS Speed and Position Check Software restricts the travel of the robots to the exact area in which they work.
“For automotive and other large component manufacturers, the M-2000iA robot provides significant cost-savings benefits by eliminating the need for conventional conveyors and lifting devices,” said Ian Orr, product manager, FANUC America.
FANUC M-2000iA super-heavy payload robot
The super-heavy payload M-2000iA includes two models to meet a variety of applications. The FANUC M-2000iA/900L offers a 900kg payload capacity and 4.7m maximum reach with a 6.2m vertical stroke for lifting extremely heavy parts. The M-2000iA/1200 robot offers a rigid arm design with a 1200 kg payload (2,650 lbs) with an option of 1350kg (3000lbs). Both models are ideal for transferring extremely heavy items such as truck, tractor and automotive frames, and other large castings.
The M-2000iA/900L and M-2000iA/1200, like all FANUC robots, operate with the company’s latest R-30iB controller with integrated intelligent functions such as vision and force sensing.
M-2000iA key features and benefits
- M-2000iA/900L standard payload is 900kg
- M-2000iA/1200 standard payload is 1200 kg with a1350 kg payload option
- Vertical lifting stroke of 6.2 m (M-2000iA/900L)
- Horizontal reach of 9.4m (M-2000iA/900L)
- Rigid arm offers stable transferring of heavy payloads
- Strongest wrist in the world handles super heavy products with stability
- Wrist is IP67 protected for operation in harsh environments
- Built-in iRVision and force sensing
- Reduces costs associated with fixed automation
FANUC Intelligent M-20iA Robot
FANUC America’s family of M-20iA six-axis material handling robots features a compact design and class-leading reach and payload.
The six-axis M-20iA/20M robot is a variation of the M-20iA series, with a 1.81 meter reach and a 20 kg payload. A large hollow wrist offers easy routing of cables and tubes, eliminating cable management issues. Strong and rigid, the M-20iA/20M offers an enhanced wrist and higher speeds than previous models. A compact size allows it to operate in tight workspaces. The M-20iA/20M is an ideal solution for material handling, machine tending, precision cutting, or handling larger products such as LCD panels.
M-20iA key features and benefits
- Four model variations offering a 20-35 kg payload and six-axis design
- M-20iA (standard) and M-20iA/10L (long arm) offer a 20kg payload and hollow wrist for easy dressout
- The M-20iA/20M and new M-20i/35M have a 20 kg and 35 kg payload respectively, and offer a very strong, rigid wrist that allows easy dressout
- Ideal solution for handling and machine tending applications that require high wrist inertia
- Compact robot fits into tight workspaces
- Flexible floor, ceiling and angle mounting options
- A hollow wrist allows tooling cables to be routed internally, minimizing wear and tear
- Supports FANUC’s latest intelligent features including iRVision and force sensing
FANUC iRVision
FANUC’s iRVision is a truly integrated, plug-and-go vision system that runs on the standard CPU of every FANUC R-30iB controller without any additional hardware. A single source solution developed and supported by FANUC, iRVision offers easy setup and operation for factory environments requiring 2D and 3D guidance, error proofing, visual tracking, and quality control – all with FANUC’s world-renowned reliability.
Next Generation R-30iB Controller
The FANUC R-30iB Controller uses high-performance hardware and the latest advances in network communications, integrated iRVision, and motion control functions. The R-30iB Controller features FANUC’s exclusive easy-to-use iPendant with 4D graphics. The iPendant displays process information and the actual process path directly on the iPendant screen, enabling easier setup and troubleshooting.
Based on the latest FANUC Series 30iB CNC Controller, the R-30iB Robot Controller is compact, providing customers a significant space savings. The R-30iB Controller is also energy efficient, requiring less power consumption than previous models.
Dual Check Safety (DCS) Speed and Position Check Software
Prior to the application of safety rated robot software, all safeguarding of the robot needed to be external, and required a safety rated limit switch or cam system, safety rated area scanners, or other devices to limit robot travel or enhance protection. DCS safety rated robot software allows the safety design of the robot system to use the robot itself for some of the safety functions.
The most significant benefit of DCS Speed and Position Check is in applications where the travel of the robot needs to be restricted due to floor space or process limits that are less than the full reach of the robot. Restricting the robot motion in Cartesian space means the robot can be restrained to exactly the area in which it works; something that is not possible with the current systems that limit robot motion externally using limit switches.
“By moving some of the safety functions to within the robot, customers will realize significant savings in floor space, flexibility in system layout, reduced hardware costs, and improved reliability,” said Claude Dinsmoor, general manager, material handling segment, FANUC America.
In addition, safe "zones" can be enabled and disabled from an external source such as a safety PLC (based on the cell design). Designing a system with multiple zones and appropriate guarding means an operator can safely enter and leave the workspace of the robot.
“This streamlines the design of robot cells because it prevents the robot from entering the load area when an operator is present,” added Dinsmoor. This type of application is possible with existing technology, but it is typically difficult to setup, expensive to implement, and requires more floor space than a system using DCS.”
About FANUC America Corporation
FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan, and provides industry-leading CNC systems, robotics and ROBOMACHINEs. FANUC’s innovative technologies and proven expertise help manufacturers in the Americas maximize productivity, reliability and profitability. Headquartered in Rochester Hills, Mich., FANUC America has facilities throughout North and South America. Visit www.fanucamerica.com for more information or explore the CRX line of cobots at CRX.FANUCAmerica.com.
Connect with FANUC America on YouTube, X, Facebook, LinkedIn and Instagram.