FANUC Demonstrates New P-350iA/45 Painting and Coating Robot at IMTS 2016.
FANUC showcases the P-350iA/45 robot at IMTS 2016, delivering precise sanding, coating, and washing with high payload and flexible automation.
- Published
- Reading Time
- 2 min
ROCHESTER HILLS, MI – (Sept. 12, 2016) FANUC America Corporation will demonstrate sanding, washing and drying an aircraft fuselage with the new P-350iA/45 painting and coating robot at IMTS 2016, booth #S-8919.
The new P-350iA/45 robot equipped with a sanding tool will simulate sanding an aircraft fuselage. At the start of the cycle, the robot will automatically change the sandpaper pad. Upon completion of sanding, the robot connects to a washing applicator and simulates a wash routine. It will then make a second pass to dry the fuselage with compressed air. A projected image will show the application. The cell will highlight the robot’s flexibility, payload, reach and precision.
Intelligent P-350iA/45 Paint Robot
The new FANUC P-350iA/45 intelligent robot is the latest in a series of painting robots offered by FANUC since 1982. Designed for a variety of applications including painting, coating, sanding, and washing, it offers a flexible six-axis design and is Class 1, Division 1 approved for operation in hazardous environments. A 45 kg payload makes it the strongest paint robot in its classification. Based on FANUC’s M-710iC robot series, the P-350iA/45 offers the same reliability and proven technology of all FANUC products.
Intelligent P-350iA/45 Paint Robot Features and Benefits
- 360-degree rotation of J1 enables multi-direction operation.
- Durable cast aluminum outer arm withstands harsh conditions.
- 45 kg payload makes it the strongest robot in the C1/D1 classification.
- Slim arm with a 2606 mm reach allows operation in tight work spaces.
- High-speed operation minimizes robot cycle times.
- Purged and pressurized arm is FM and ATEX Class Div. 1 approved which maximizes reliability with FANUC’s standard purge module.
- IP67 rated wrist allows operation in wet conditions.
- Supports FANUC’s latest intelligent software tool packages including PaintTool, HandlingTool and SpotTool.
About FANUC America Corporation
FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan and provides industry-leading CNC systems, robotics, and ROBOMACHINEs. FANUC’s innovative technologies help manufacturers maximize productivity, reliability, and profitability. Headquartered in Rochester Hills, Michigan, FANUC America has facilities throughout North and South America. Learn more at www.fanucamerica.com or explore collaborative robots at crx.fanucamerica.com.
Connect with FANUC America on YouTube, X, Facebook, LinkedIn and Instagram.