Arc Welding Assembly Dispensing & Sealing Inspection Laser Applications Laser Cutting Machine Tending Material Handling Material Removal Painting Palletizing Picking & Packaging Spot Welding Welding Welding Cobot

By Industry

All Industries
Aerospace Agriculture Alternative Energy Automotive Composites Construction Consumer Goods Die Cast, Foundry & Mold Electric Vehicles Electronics Fabricated Metals Food & Beverage Glass Job Shops Medical Device Oil & Gas Paper & Printing Pharmaceutical Plastics Warehousing White Goods Woodworking
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
FANUC Authorized System Integrators design, build, and support custom robotic systems with cross-industry expertise and local support backed by FANUC standards.
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
Work with a FANUC Authorized CNC integrator to build or upgrade your machining systems with expert local support and proven FANUC technology.
CNC Retrofit Providers
CNC Retrofit Providers
Modernize existing machine tools with the latest FANUC CNC controls. Extend machine life and boost productivity at a fraction of new equipment costs.
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
Solutions for Schools Solutions for Students Education Sales FANUC Academy Partners Scholarships Join the Automation Generation NOCTI Certifications Explore all Education →
Robotics Authorized System Integrators Ready to Go Solutions Automation Evaluation Authorized CNC System Integrators Retrofit Solutions Machining Evaluation Explore all How to Buy →
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
  5. FANUC Introduces New Food Grade Delta Robot

FANUC Introduces New Food Grade Delta Robot

FANUC's DR-3iB food-grade delta robot sets a new standard for robotic food handling in terms of payload, speed, reach and sanitation.

Published
September 23, 2019
Reading Time
3 min
Share Facebook X LinkedIn Email Copied link

ROCHESTER HILLS, MI – (Sept. 23, 2019) – FANUC America, the leading supplier of CNCs, robotics and ROBOMACHINEs has introduced the next generation DR-3iB food grade delta robot. The DR-3iB sets a new standard for robotic food handling in terms of payload, speed, reach and sanitation. It made its debut to the packaging industry at Pack Expo 2019, Sept. 23-25. 

FANUC DR-3iB Delta Robot Series

The new DR-3iB delta robot is FANUC’s latest solution for picking and packing primary and secondary food products. Rated IP69K, the robot meets the strictest food handling regulations. Its design features corrosion-resistant materials, an unpainted finish, and a fully enclosed body allowing it to tolerate high pressure/temperature and sanitizer wash down environments.

A powerful four-axis design and higher wrist inertia allows the DR-3iB/8L to handle 8kg payloads at very high speeds. Improved repeatability maximizes accuracy, and a hollow wrist design keeps all gripper wires and piping tucked inside.

A large work envelope featuring a 1600mm reach (500mm height) allows it to handle applications that require more range such as reaching into tall boxes or handling product on wide conveyors. 

The DR-3iB operates with FANUC’s latest R-30iB Plus controller with integrated intelligent functions such as iRVision®, Force Sensing, Robot Link, Collision Guard and Zero Down Time (ZDT).

Pack Expo Demonstration

FANUC’s new DR-3iB/8L delta robot uses 2D iRVision and iRPickTool line tracking software to pick randomly oriented product from a continuous infeed conveyor. Equipped with a multi-pick gripper, the robot picks three packages and places them into a box on an outfeed fixed station to simulate case packing. The products recirculate and the cycle repeats. The cell features high-speed picking/packing with product re-orientation. 

DR-3iB Delta Robot Features and Benefits for the Food Industry:

  • Standard IP69K rating for the entire robot means it is waterproof and can withstand harsh environments, including high temperature and high-pressure cleaning.
  • An unpainted surface prevents paint chips from falling and contaminating food.
  • No springs, stickers or pocketed fasteners eliminate the potential for bacterial growth.
  • Self-draining and angled surfaces prevent product or liquid collection.
  • Viewing window for grease detection and easy maintenance.
  • DR-3iB/8L has an 8kg payload, four-axis design optimized for high speed picking and packing.
  • DR-3iB/8L features a 1600mm reach (500mm height) allowing it to easily handle applications that require more range.
  • A hollow wrist enables internal cable and hose routing, minimizing wear and tear and improving sanitation.
  • Food option features food grade grease and a special coating to handle acid and alkaline disinfectants.
  • Ability to work with primary (unpackaged) or secondary (packaged) food products.
  • Supports FANUC’s latest intelligent features including iRVision and force sensing.
  • Collision Guard detects robot collisions with external objects, minimizing damage to the part and robot.
  • Robot Link controls and coordinates up to ten robots through a network exchange of robot positional data.

The new DR-3iB/8L will be available Q1 2020. 


About FANUC America Corporation

FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan and provides industry-leading CNC systems, robotics, and ROBOMACHINEs. FANUC’s innovative technologies help manufacturers maximize productivity, reliability, and profitability. Headquartered in Rochester Hills, Michigan, FANUC America has facilities throughout North and South America. Learn more at www.fanucamerica.com or explore collaborative robots at crx.fanucamerica.com.