This is a legacy product that is no longer in production.
30i/31i/32i-MODEL B Series

31i-B

Controlled Axes / Path
34/16
Feed Axes / Path
26/12
Spindle Axes / Path
8/4
Max Controlled Paths
6

The FANUC 31i‑B CNC is engineered for high-performance machining across milling, turning, grinding, and punching applications. With support for extensive multi-axis and multipath configurations, it offers the flexibility needed for complex parts and advanced manufacturing processes.

Equipped with 5-axis functions like Tool Center Point Control and Tilted Working Plane, along with AI Contour Control and nano-level precision, the 31i‑B ensures exceptional accuracy and surface quality. Integrated safety and tool management features further enhance productivity and reliability in demanding production environments.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controlled Axes per Path
34/16
Max Feed Axes Total per Path
26/12
Max Spindle Axes Total per Path
8/4
Max Axes per Path
4
Max Controlled Paths
6
LCD Version
Stand Alone Version
LCD Panel
LCD Panel for iHMI
PC Front End
PC Front End iHMI
Touch Systems
Handheld Control Unit
Machine Operators Panel
Max I/O
4096
Max I/O Link
3
Max PMC Channels
5
Max Steps
300000
Block Function
Yes
3D Interference Check
Dual Check Safety
Smart Machine Control
Program Restart
Quick Program Restart
Nano Interpolation
Nano Smoothing
Fine Surface Technology
AI Contour Control
Macro Executor
C Executor
FANUC Picture
FOCAS
Tool Functions
Tool Management System
Tilted Working Plane
Tool Center Point Control
Error Compensation
Volumetric Error Compensation
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Explore the Full Lineup

The 30i/31i/32i-MODEL B Series

30i/31i/32i‑MODEL B CNCs deliver multi-axis, high-speed precision machining, with Plus versions adding advanced hardware and superior surface quality.

30 31 32 Trio
Applications

The Perfect Fit for Your Application

Milling

Versatile CNC milling machines and CNC machining centers from FANUC offer the highest surface quality and flexibility. Watch our solutions in action.

Cnc turning feature image

Turning

CNC turning solutions from FANUC America will cut costs by increasing productivity. Learn all about high speed CNC turning with feature rich CNC.

Grinding

CNC grinding uses highly controlled abrasive motion to remove microscopic material, achieving ultra-tight tolerances, smooth finishes, and precise geometries with exceptional repeatability.

Punching

CNC punch presses use precise, high-speed control to efficiently create holes, shapes, and forms in sheet metal with exceptional accuracy and repeatability.