This is a legacy product that is no longer in production.
35i-MODEL B Series

35i-B

Controlled Axes / Path
20/20
Feed Axes / Path
16/16
Spindle Axes / Path
4/4
Max Controlled Paths
2

The 35i-MODEL B control is primarily designed for transfer lines, gantries or multiple milling and drilling stations. Its software options provide high-precision multi-path processing with short processing times.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controlled Axes per Path
20/20
Max Feed Axes Total per Path
16/16
Max Spindle Axes Total per Path
4/4
Max Axes per Path
4
Max Controlled Paths
2
LCD Version
Stand Alone Version
LCD Panel
PC Front End
Touch Systems
Handheld Control Unit
Machine Operators Panel
Max I/O
4096
Max I/O Link
3
Max PMC Channels
5
Max Steps
300000
Block Function
Yes
Dual Check Safety
Smart Machine Control
Nano Interpolation
AI Advanced Preview
Macro Executor
C Executor
FANUC Picture
FOCAS
Tool Functions
Error Compensation
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Explore the Full Lineup

The 35i-MODEL B Series

FANUC 35i-MODEL B enables high-precision, multi-path processing for transfer lines, gantries, and multi-station machining with faster cycle times.

35i b touchscreen keyboards web
Applications

The Perfect Fit for Your Application

Milling

Versatile CNC milling machines and CNC machining centers from FANUC offer the highest surface quality and flexibility. Watch our solutions in action.