Interested in FANUC CNC Systems?

Contact us to receive more information on any CNC system solution, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

FANUC CNC Series 0i-F Plus


The FANUC CNC Series 0i-F Plus provides the ideal solution for basic multiple control applications. To maximize productivity on more specific applications, the controls can be easily customized using a wide range of additional functions.

fanuc-cnc-0i-f-plus

We'll help you find the best FANUC CNC to fit your needs.
Contact a FANUC CNC Systems Expert, today.


Contact us


The FANUC CNC Series 0i-F Plus offers a great value with these key features:

  • Machining Specs: Up to 12 axes, 6 spindle axes and 2 paths; Up to 2 additional loader paths; 4-Axis simultaneous and 3+2 axis machining.

  • Enhanced Safety: Integrated is FANUC’s Dual Check safety function.

  • Shop-Floor Programming: Conversational programming via MANUAL GUIDE i.

  • Highly Customizable: Functions for simple customization included.

  • High Performance: Integrated high-speed PMC.

  • Additional Functions Available: High-speed and high-quality machining package.

  • Improved Processing Power: Maximum look-ahead blocks 400.

  • Seamless Integration: Common operability, maintainability, network and PMC function with CNC Series 30i-MODEL B.

  • Ease of Use: iHMI offering intuitive and extremely user-friendly operation.

The FANUC CNC Series 0i-F Plus are perfect for these applications:


  • Milling
  • Turning
  • Grinding
  • Punching
  • Gear Cutting

Want to get more out of your operations? Have questions before getting started? We're here to help.
Fill out the form below and a knowledgeable FANUC CNC expert will be in touch.