FANUC America
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
    • Experience FANUC
    • FANUC In the News
    • Events
    • Press Releases
    • Product Brochures
    • Articles
  • About FANUC
    • About FANUC
    • Careers
    • Company Overview
    • Contact Us
    • Legal Terms
    • Locations
    • Quality Awards
 
CNC PRODUCTS

motion control

FANUC Power Motion i is an ideal motion controller for a wide range of industrial applications including presses, stamping, loaders, wire saw, winding and filling machines.
  • Facebook
  • Twitter
  • YouTube
  • LinkedIn
  • Blog
  • Home/
  • Products/
  • CNC Products/
  • Motion Control
  • CNC Products

  • CNC Systems
    • FANUC iHMI
    • Series 30i 31i 32i CNC
    • Series 0iF
    • FANUC Panel i
    • Series 35i
    • Series 31i-LB / 31i-PB
    • CNC Comparison Table
    • Manual Guide i
  • Motion Control
  • Simulators
    • Machining Simulator
    • CNC Simulator
    • Hardware Simulators
  • Motors & Drives
    • Motors
    • Amplifiers
  • Laser Systems
  • CNC Software
    • MT-LINK i
    • FASData
    • NCGuide
    • MANUAL GUIDE i
    • Program Transfer Tool
    • FANUC MTConnect Server
    • FASBacCNC
    • FASConnect
    • FASOPC
    • LADDER-III
  • CNC Technology
    • Energy Savings
    • 5 Axis Machining
    • High Performance Machining
    • Compensation and Measurement
    • Conversational Programming
    • Lowest Total Cost of Ownership
    • Large Program Management
    • Large Parts Machining
    • Automotive HMI
    • Robot Interface
    • CNC Reliability
    • CNC Interconnectivity
    • High Accuracy Machining
    • Communications
    • 5/6 Sided Machining
    • Arbitrary Speed Threading
    • Power Failure Backup
    • Straightness Compensation
    • Tool Center Point Control
  • CNC Support
Have questions about automation?

FANUC America offers its experienced team to help solve the most complex automation challenges for any size business.

Contact Us

Power Motion i-MODEL A for Motion Control

The Power Motion i-MODEL A is a general purpose motion controller scalable from 1 to 32 axes of high performance motion control while also capable of 4 axes simultaneous interpolation. With specialized functions such as pressure and position control, multi-axis synchronization, electronic CAM and high-speed response, Power Motion i is the first choice for a wide range of general motion applications. It is ideal for a wide range of industrial applications including presses, stamping, loaders, wire saw, winding and filling machines. Axis motion can be controlled by position, speed or torque.

Suitable for a wide range of general motion applications including winding machines, wire saws, gantry loaders, die cushions, presses, multi-axis positioning systems, large robotic table positioning, wing riveting machines and polishing machines.

  • Flexible motion control of axes by position, speed, torque or pressure.
  • Ideal solution for large servo applications that replace hydraulic mechanisms.
  • Provides high energy efficiency with dynamic power source regeneration and the latest low-loss power devices.
  • A broad range of highly customizable display solutions are available to meet application needs including integrated LCD screens, standalone solutions supporting multiple screens and sophisticated hand-held displays that are ideal for teaching or operations close to the application.
  • Integrates seamlessly and quickly into production systems with the widest range of field network support.
  • Communications with business systems, manufacturing systems and robots achieved easily with embedded Ethernet
  • Integrated safety is available to meet specific industry or European standards.
 
Contact System Sales
 

    Product Highlights

    Complete integrated solution

    The Power Motion i-MODEL A is a complete application solution supporting high performance motion control, a highly customizable 10.4” display, a high-speed PMC/PLC ladder and Ethernet connectivity.

    State-of-the-art hardware

    The high reliability hardware provides stable operation in the harshest environments and delivers superior performance of the control, servos and PMC. A wide range of diagnostic functions ensure that control system and machine problems can be identified and fixed quickly. Modularized components make it easy and quick to replace maintenance parts.

    Flexible displays

    The LCD-mounted system delivers the most compact solution with minimum wiring. The standalone system allows a single display to be interfaced with up to 8 standalone Power Motion i controls via Ethernet. The Ethernet Display Function can also be used to display screens on a PC. The iPendent provides a flexible screen and control panel that allows programming and operation at remote locations around the machine.

    FANUC PICTURE

    Easy development of functional and attractive custom screens supporting touch screen and keyboard interfaces. Advanced solutions can be developed by combining FANUC PICTURE visual elements with C language executor code.

    High-performance motion control

    Cycle times are minimized with quick axis start and stop, a high-speed PLC ladder execution and high-speed response to external signals.

    High-response motion control

    The accuracy and speed of machines used in packaging, wrapping, marking, stamping and cutting often depend on a fast response to an external signal. The high-speed ladder execution ensures a fast response to external signals and minimizes cycle times.

    Torque control

    Torque control maintains a constant tension for applications such as winding. The feed and the winding axes can be controlled independently so that the tension is kept constant at all times.

    Extensive support of field networks

    Power Motion i supports all of the leading field network standards including Ethernet/IP, PROFIBUS-DP, DeviceNet, FL-net and CC-Link to construct sophisticated and distributed control systems. The robot interface via Ethernet simplifies material handling integration.

FANUC Power Motion i on Gudel Gantry

FANUC Power Motion i General Motion Controller

FANUC Power Motion i-MODEL A controls a Güdel gantry with two 3-axis ZP3 modules on a single rail. This configuration can be used for various types of material handling applications such as palletizing and machine tending. Each path on the system has horizontal and vertical axes and a wrist for payload rotation of 360 degrees.
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
  • Industrial Robots
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
System Integrators

  • Robot System Integrators
  • CERT Education Resellers
  • Authorized CNC System Integrators

News & Resources

  • Experience FANUC
  • FANUC In the News
  • Events
  • Press Releases
  • Product Brochures
  • Articles

About FANUC

  • Careers
  • Company Overview
  • Contact Us
  • Legal Terms
  • Locations
  • Quality Awards
FANUC

FANUC America Corporation
Copyright © 2019 All Rights Reserved.

Legal Terms


Facebook Twitter YouTube LinkedIn Instagram