Interested in FANUC CNC Software?

Contact us to receive more information for FANUC CNC Software. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

FANUC MTConnect Server


FANUC MTConnect Server allows machine tool builders and end users to quickly and easily add MTConnect functionality to their machine so that machine data can be collected using the standard MTConnect protocol.  With the MTConnect standard, machine tools and other manufacturing equipment can provide data in a standardized structured XML format, eliminating the confusion of handling multiple proprietary formats.


We'll help you find the best FANUC CNC Software to help improve your efficiency.
Contact a FANUC CNC Aftermarket Support Specialist, today.

Contact us

Interested in a free 30-day trial of FANUC MTConnect Server?
Request your free 30-day trial, today!

Request A Free Trial


Simple Installation


FANUC MTConnect Server can be installed on an industrial PC, embedded PC or other PC at the machine tool. Windows 7 and 10 are the primary operating systems that are currently supported. The FANUC MTConnect Server package consists of the FANUC MTConnect Adapter and a standard MTConnect agent, however it can be connected to an existing MTConnect adapter if one is available. Configuration can be completed quickly and easily using the simple Windows UI.

Communication Flow


Data is sent from the FANUC CNC to the PC where the FASMTC software is installed using the FANUC FOCAS protocol over a standard Ethernet connection.  FASMTC converts the data to the structured MTConnect XML and is sent to the data collection PC or any other MTConnect client application. 

FASMTC Dataflow
Click to view enlarged image

FANUC CNC Data Supported through FANUC MTConnect Server

Overall Data (Standard)

  • CNC Available
  • Operator Message
  • Emergency Stop

Axis Data

  • Position            
  • Load            
  • Actuator            
  • Temperature            
  • Overtravel

Spindle Data

  • Spindle RPM
  • Spindle Load
  • Spindle Override

Path Data (Standard)

  • Current Program Block
  • Controller Mode
  • Program Line Number
  • Main Program 
  • Main Program Comment
  • Execution State            
  • Tool ID            
  • Part Count            
  • Path Feedrate
  • Logic Program (PMC Alarms)
  • Communications (CNC Common Alarms)
  • Motion Program (Part Program Alarms)
  • System (All Other Alarms)
  • Active Axis
  • Feedrate Override

Custom Points

  • Data Defined in the XML
    • Path
    • Controller
    • Device
  • Configurable CNC Data
    • PMC Data
    • Custom Macro Variables

Other FOCAS Automation Solutions include:


  • FASBacCNC – A user interface that works with FASConnect that allows browsing of all FASConnect PCs and backup data either
    manually or on a scheduled basis.

  • FASConnect – Software that provides access and management of data to and from FOCAS enabled CNCs across a network.

  • FASOPC – OPC server designed specifically for getting machine production data from your FANUC CNC 

Want to get more out of your operations? Have questions before getting started? We're here to help.
Fill out the form below and a knowledgeable FANUC CNC expert will be in touch.




Please fill out the form to contact our Aftermarkets team & request your free trial today!