FASData
Improve shop floor connectivity by monitoring operational and production data of your FANUC CNCs using a PC and an Ethernet connection with FANUC FASData shop floor data collection software.
Protect your CNC—backup smart, recover fast.
*This product is only available in North America
FASBacCNC (FOCAS Automation Solution Backup CNC) is a powerful and easy to use network-based backup solution for FOCAS enabled FANUC CNCs. FASBacCNC is an add-on option for our FASConnect product and requires FASConnect to be installed first. It eliminates the risk of one of the most common and expensive service interventions - extended downtime as a result of the loss of critical files on the CNC following a hardware failure or an operational mistake.
FASBacCNC provides peace of mind by automatically backing up the CNC files that have been created and customized by the machine tool builder or end user to a remote network PC.
FASBacCNC is a front-end application that interfaces with FASConnect server for file browsing, scheduling and backup operations for all the FOCAS enabled FANUC CNCs connected on the network which makes it a complete solution for managing text data from a FANUC CNC on any PC located anywhere on a network.
Users browse their FASConnect servers with easy drag-and-drop navigation. Individual files can be uploaded manually or multiple files from multiple CNCs on the network can be included in a configuration.
FOCAS Solutions including FASBacCNC, are available for sale in the Americas only. Other FOCAS Automation Solutions include:
Improve shop floor connectivity by monitoring operational and production data of your FANUC CNCs using a PC and an Ethernet connection with FANUC FASData shop floor data collection software.
A user interface that works with FASConnect that allows browsing of all FASConnect PCs and backup data either manually or on a scheduled basis.
OPC server designed specifically for getting machine production data from your FANUC CNC.
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.