This is a legacy product that is no longer in production.
M-10 Series

M-10iA/10MS

Max Payload
10 kg
Reach
1101 mm
Axes
6
Mechanical Weight
130 kg

The fastest handling robot in its class, the M-10 series delivers improved throughput and optimized cycle times across a wide range of pick, place and machine tending operations. Very compact and lightweight, this 6 axis high performance model boasts the best repeatability in its class.

Compact short arm design

This space-saving industrial robot is ideal for applications that require reaches of not more than 1101 mm.

Easy access

Floor, ceiling, angle and wall mounting methods allow for maximum use of the robot work envelope.

Smart Offline Programming

This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Axes
6
Max Payload
10 kg
Repeatability
±0.08 mm
Reach
1101 mm
Mechanical Weight
130 kg
J1 Motion Range
360°
J2 Motion Range
250°
J3 Motion Range
341°
J4 Motion Range
380°
J5 Motion Range
280°
J6 Motion Range
720°
J1 Speed
290°/s
J2 Speed
280°/s
J3 Speed
315°/s
J4 Speed
420°/s
J5 Speed
420°/s
J6 Speed
720°/s
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Explore the Full Lineup

The M-10 Series

With a small footprint, the M-10 Series is the fastest-handling robot in its class, capable of handling small to medium-sized parts.

Yellow and black industrial robot arm with a suction-cup gripper picking up a package from a conveyor belt surrounded by boxes and mail parcels in a warehouse setting.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX Handling Metal Block 1

Material Handling

FANUC material handling robots offer fast, precise automation — from pick and place to palletizing — boosting throughput and reducing downtime.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.