Lineup of collaborative robot arms of varying sizes on pedestal bases, mostly white with green accents, arranged in ascending height order on a reflective floor, with one gray and one green-and-black model at the end.
2026 CRX Lineup Graphic With3i A
CRX Food Grade Variant Lineup
FANUC CRX FULL FAMILY with CRX 3i A
Robot Series

Collaborative

When you need an industrial collaborative robot or cobot, look no further than FANUC. As the world’s leading cobot manufacturer, we offer a variety of high-precision cobot models able to handle products that weigh up to 50 kg. Whether you’re experienced with traditional industrial robots, or have yet to work with a robot arm, we have a cobot solution to work in your production environment.

FANUC now has 14 cobot model variations to choose from, with payload capabilities ranging from 3-50 kg and reaches ranging from 550-1889 mm. While most traditional industrial robots require safety guarding, FANUC cobots can work in virtually any production environment without fencing or other safety equipment.

After 50 years in the robotics business, we understand today’s production environments, from small batch/high-mix runs to large batch/low-mix runs. So, when the time is right to consider a collaborative robot application, you can rely on FANUC to help you understand the most efficient and cost-effective solution.

Products in Collaborative Series

Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.
  • CRX Cobot Series Product Brochure

    Explore key features and benefits

  • 5 Key Reasons: Why the FANUC CRX Collaborative Robot is Right for Everyone eBook

    Explore key features and benefits

Cobot Promo

FANUC cobots deliver high‑precision automation with 12 models from 3–50 kg payloads, giving manufacturers flexible options for any production need.

Benefits

Key Benefits of FANUC CRX Collaborative Robots

Discover why manufacturers choose FANUC CRX collaborative robots for reliable, easy-to-use, flexible, and safe automation.

Crx handling metal block

MORE Reliability – Built to Perform, Designed to Last

The CRX Series is an industry game changer, delivering the same industrial grade durability that FANUC is known for – plus an incredible 8 years of zero maintenance. That’s right, no maintenance has been required on motors, reducers, sensors, cables, or grease for nearly a decade. Backed by accelerated life testing and proven performance, CRX offers MORE uptime, MORE dependability, and MORE long-term value. It's built to outlast and outperform comparable cobots, making the CRX Series the right choice for a smart, long-term investment for any operation.

Fanuc employee hand guiding crx welding cobotd6003506 3654 469d 8c60 22e903113dfa

MORE Simplicity – User Friendly Automation

Whether you’re an experienced engineer or just getting started, CRX makes automation easier than ever. The wrist button functionality, standard across the CRX Series starting from CRX-10iA, enables direct teaching from the robot arm, eliminating the need to hold a tablet during setup. The easy-to-use programming system paired with FANUC’s world-renowned technology is ideal for users with little to no robot experience. Along with their proven reliability and sensitive contact detention, the CRX delivers MORE intuitive control, MORE hands-on efficiency, and MORE confidence for every user.

Programming on a tablet teach pendant

MORE Flexibility – Quick, Easy, and Ready to Use

The CRX is ready when you are. With FANUC’s “Cobot and Go” web tool, it’s easier than ever to explore pre-engineered, ready-to-use cobot solutions that are reliable, efficient, and tailored to your needs. Navigate through solutions with a starting point that filters by application, robot model, or authorized system integrator. Discover MORE possibilities with the CRX series. With a compact footprint, safe human interaction, and a simple programming system, CRX helps you optimize space and maximize productivity – without compromising flexibility.

Welder hand guides crx 10ial

MORE Safety – Built-In, Certified Protection

Safety comes first with the CRX Series. Designed to handle collaborative applications with people, these cobots are equipped with advanced safety features. The ultra-sensitive contact stop detection is how the CRX can automatically stop motion when it senses contact. More features, such as push-to-escape and retract after contact, add another layer of protection to the operator and the robot. Enjoy MORE peace of mind with customizable speed and safety settings, all without the need for external safety devices, thanks to the built-in protection of the CRX series.

Resources and Solutions

FANUC CRX Cobot Resources and Solutions

From pre-engineered automation solutions and online training to approved accessories and specialized cobot models, discover the tools and resources that help you get more from your FANUC CRX collaborative robot.

Cobotand Go Logo
Pre Engineered Cobot Solutions

Cobot and Go

Fast, Easy, and Ready to Deploy Automation. Simplify manufacturing with ready-to-go collaborative robot solutions. Cobot and Go, powered by FANUC's CRX cobots, offers pre-engineered, reliable, and efficient solutions for companies of all sizes. 

CRX e Learnings Social Card 1
Start Learning with CRX

CRX e-Learning

Learn how easy it is to get started with the CRX Cobots! Register today and start watching the online CRX Cobot training videos demonstrating the ease of use and simple set-up designed to get your production up and running in no time. 

FANUC 2 D Vision Camera Non Enclosed Facing Left With Background
CRX‑Ready Accessories

Cobot Devices

Discover our range of products designed and approved for use with CRX collaborative robots. From grippers and tooling to pedestals and carts, find everything you need to enhance your automation solutions.

CRX-10iA/L Paint painting an electric panel box
Precision Paint Automation

CRX-10iA/L Paint Cobot

The CRX-10iA/L Paint collaborative robot (cobot) is specifically designed for use in painting, coating with both powder or liquid, and fiberglass industries, accurately dispensing materials for even coatings and reliable application. The first, and currently the only, cobot approved for painting under U.S. safety standards, the CRX-10iA/L Paint is the best choice on the market for precision dispensing applications that many manufacturers need.

CRX-10iA/L Paint Promo

FANUC CRX-10iA/L Paint cobot delivers safe, precise dispensing for coatings, offering flexible automation, easy setup, and reliable performance.

Collaborative Robot FAQs

Frequently Asked Questions About FANUC Cobots

Whether you're exploring collaborative automation for the first time or comparing cobot models for a specific application, find answers to common questions about FANUC collaborative robots, safety, payload capacity, programming, deployment, and more.

Cobot is an interchangeable term for collaborative robot. What makes a robot a cobot? A cobot is power and force limited, and has force-monitoring sensors that stop the robot on contact. This means that if the cobot makes contact with a person or object it stops quickly and safely.

Yes. FANUC CRX collaborative robots are designed for easy integration with a wide range of end-of-arm tooling (EOAT), accessories, and peripheral devices. FANUC works closely with an extensive network of approved CRX Device Partners that provide grippers, vision systems, tooling, sensors, and other automation components specifically designed for seamless compatibility. Many approved devices offer plug-and-play integration, helping reduce engineering time, simplify deployment, and get applications up and running faster.

Yes. FANUC offers five food-grade CRX cobots designed for food and beverage applications: the CRX-5iA, CRX-10iA, CRX-10iA/L, CRX-20iA/L, and CRX-30iA Food Grade models. Built for hygienic environments, these cobots combine easy programming, reliable performance, and collaborative operation to help automate food handling, packaging, and processing tasks.

FANUC collaborative robots can automate a wide range of applications, including machine tending, assembly, palletizing, pick and place, welding, inspection, sanding, polishing, deburring, dispensing, and painting. With integrated vision technologies and plug-and-play force sensing options, FANUC cobots can handle everything from simple repetitive tasks to advanced, precision-driven automation processes.

FANUC CRX collaborative robots are designed for easy programming, even for users with no prior robotics experience. Using the Tablet Teach Pendant, operators can guide the robot through motions and create applications using a simple drag-and-drop interface. Combined with lead-through teaching, quick setup, and free CRX e-Learning resources, the CRX makes deploying and programming automation fast and straightforward.