CRX 30i A Laser Welding Stainless Steel Escalator Part 3

Welding Robots and Automation Solutions

FANUC welding robots and cobots help manufacturers automate arc welding, spot welding, laser welding, MIG and TIG welding, and advanced joining applications with the reach, payload and flexibility needed for a wide range of production environments.
CRX 3i A Vertical Up Welding

Welding Robots and Cobots

Manufacturers use robotic welding systems to improve weld consistency, repeatability, throughput and floor space efficiency while reducing reliance on repetitive manual welding tasks. FANUC offers welding robots, cobots, software and automation expertise to support a wide range of joining processes and production requirements.

Welding Solutions

Explore FANUC Robotic Welding Solutions

Different welding applications require different robot types, tooling, software and workcell designs. Explore FANUC welding solutions by process to find the best fit for your production needs.

FANUC ARC Mate 100i D Welding
Arc

Arc Welding Robots

FANUC arc welding robots support automated MIG, TIG, plasma and other arc welding applications with high repeatability, coordinated motion and welding-specific software.

Explore Arc Welding Robots
FANUC R-2000/225F-27E and R-2000/210F-31 E robots performing spot welding
Spot Welding

Spot Welding Robots

FANUC spot welding robots help manufacturers automate resistance spot welding and material joining with repeatable weld quality, high throughput and flexible robot motion.

Explore Spot Welding Robots
CRX 3i A Vertical Up Welding 2 2
Cobots

Welding Cobots

FANUC welding cobots support collaborative welding applications that require easy programming, flexible redeployment and compact automation for changing production needs.

Explore Welding Cobots
CRX 30i A Laser Welding Stainless Steel Escalator
Laser

Laser Welding Robots

FANUC robots can support laser welding and laser processing applications that require precision, repeatability and advanced motion control.

Explore Laser Applications
M950i A 500 Friction Stir Welding Battery Pack
Advanced Joining

Friction Stir Welding with FANUC Automation

Friction stir welding is a solid-state joining process that uses controlled tool motion, force and rotation to join materials without melting them. FANUC automation can support friction stir welding systems that require precise motion control, repeatable path execution and process monitoring for large or complex parts.

Automation Benefits

Benefits of Robotic Welding Automation

Robotic welding automation helps manufacturers improve weld consistency, increase throughput and adapt to changing production needs. FANUC welding robots and cobots can support a wide range of welding processes, part sizes and production environments.

Improved Weld Consistency

Robots follow programmed paths and process parameters to help produce repeatable weld quality across production.

Higher Productivity

Automated welding systems can help increase throughput and reduce bottlenecks in manual or labor-constrained welding operations.

Access to Difficult Welds

Robots can reach challenging weld locations with repeatable motion, helping improve consistency on complex parts and assemblies.

Flexible Process Support

FANUC welding robots can support arc, spot, laser, MIG, TIG and advanced joining applications depending on tooling and system configuration.

Reduced Manual Welding Strain

Robotic welding can help reduce repetitive welding tasks and allow skilled welders to focus on higher-value work.

CRX 10i A ARC Welding 1
Industries Served

Related Industries for Robotic Welding

FANUC welding robots and cobots support automated welding and material joining across a wide range of industries. From automotive production and fabricated metals to aerospace, electric vehicles and general manufacturing, robotic welding can help improve weld consistency, throughput and production flexibility.

  • Automotive and electric vehicles
  • Aerospace
  • Shipbuilding and shipyards
  • Fabricated metals, Construction and structural steel
  • Consumer goods
  • Die cast, foundry and mold
  • Composites and advanced materials
  • General manufacturing and job shops
Case Studies

Welding Robot Case Studies

See how manufacturers use FANUC robotic welding systems to improve throughput, reduce rework, support labor challenges and modernize production across different welding applications.

Application Videos

Robotic Welding Videos

Watch FANUC robots and cobots in welding applications, including arc welding, collaborative welding, laser welding, friction stir welding and fabricated metal production.

CRX Live Welding

A live welding demonstration featuring a FANUC CRX-10iA/L cobot performing collaborative arc welding operations.

Welding Fabricated Metal

A FANUC M-20iD robot guides a high-definition plasma system to cut structural steel profiles within an automated CNC fabrication cell.

FANUC CRX Welding Cobot Promo

This promo highlights the FANUC CRX-10iA collaborative welding robot, designed for easy deployment and repeatable welding in shared workspaces.

Arc Welding Demo

An ARC Mate 100iD robot performs arc welding as a single-axis positioner rotates the part for optimal weld access.

Cobot Manual Teaching and Arc Welding

A FANUC CRX-10iA cobot is manually taught weld paths and performs collaborative arc welding with intuitive hand-guidance programming.

Robotic Welding System with Servo Positioner and Track

This system pairs a FANUC Arc Mate robot with a servo-controlled track and two-axis positioner to weld rotating parts using push-pull wire feeding.

Weldbot Video courtesy of Weldbot

Acieta FastArc PW Welding Solution

With the FastARC PW system, ports are welded quickly, with high-quality and accurate welds.

Acieta LLC Video courtesy of Acieta LLC

Robot-Assisted Busbar Laser Welding

Laserax battery laser welding machine automates welding of busbars to cells for battery modules and packs.

Laserax Video courtesy of Laserax
Products

Products Related to Welding

Type:
Industry:
Articles

Articles Related to Welding

Welding Robot FAQ

Frequently Asked Questions About Welding Robots

Find answers to common questions about welding robots, robotic welding systems, welding automation, cobots, process selection and advanced joining applications.

Welding robots are industrial robots or collaborative robots used to automate welding and material joining tasks. They can help improve weld consistency, repeatability, throughput and access to difficult weld locations.

Robots can support many welding and joining processes, including arc welding, spot welding, MIG welding, TIG welding, laser welding, plasma applications and friction stir welding, depending on tooling and system configuration.

Arc welding robots automate processes such as MIG and TIG welding using a welding torch and arc. Spot welding robots typically automate resistance spot welding or material joining by positioning a welding gun or joining tool at programmed locations.

A welding cobot is useful when an application requires easier programming, flexible redeployment or compact automation for changing production needs. For high-volume or more complex industrial systems, a traditional industrial welding robot may be a better fit.

Yes. FANUC robots can support laser welding and laser processing applications that require precision motion, repeatability and integration with laser equipment.

Friction stir welding is a solid-state joining process that uses a rotating tool, force and controlled motion to join materials without melting them. FANUC automation can support friction stir welding systems that require precise motion and process control.

The right welding robot depends on the welding process, payload, reach, part size, tooling, workcell layout, cycle time and production goals. FANUC and its Authorized System Integrators can help evaluate the best solution for your application.