EXPERIENCE A NEW ERA OF
COLLABORATIVE TECHNOLOGY


Introducing the New FANUC CRX Series Collaborative Robot
As seen at IREX 2019

 

A NEW COLLABORATIVE  ROBOT SOLUTION

 

fanuc-crx-series-robots-beauty



FANUC CRX SERIES COLLABORATIVE ROBOTS

Two Lightweight, Compact Models to Choose From

CRX-10iA
•    Payload: 10 kg
•    Reach: 1249 mm

CRX-10iA/L
•    Payload: 10 kg
•    Reach: 1418 mm

Sign Up for CRX Product Updates

Sign Up


FANUC CRX - THE NEXT GENERATION COLLABORATIVE ROBOT


green-x 
QUICK SETUP


ULTIMATE RELIABILITY

•  Smooth, modern design that is completely safe to work side-by-side with people.

•  Backed by FANUC's decades-long experience in the design and manufacture of robots with world-renowned reliability.

•  The same uncompromising quality standards that customers expect from FANUC products.

QUICK SETUP

•  Lightweight and compact design allows for easy integration into any work area or existing system.

•  Easy to install without the use of a crane or lifting equipment.

•  CRX uses FANUC's latest compact R-30iB Mini Plus Controller for even more space savings.

EASY PROGRAMMING

•  Easily program and teach points on your new CRX cobot using all-new lead-through programming features and new teach pendant user interface.

•  Easy to connect to 3rd party grippers.

•  FANUC intelligence ready: iRVision, iRPickTool, and more.


fanuc-crx-series-robots-beauty


''