M 10id 16s Beauty Shot
Peanut Case Packing
M-10 Series

M-10iD/16S

Max Payload
16 kg
Reach
1103 mm
Axes
6
Mechanical Weight
140 kg

Made specifically for compact work spaces, this highly versatile robot can also be used for top mount applications. Moreover, the enhanced hollow wrist design supports payloads up to 16 kg, which is a significant improvement compared to its predecessors and the best reference in its class.

M10id16s 400x400

High rigidity

Minimum vibration even with payload increased by 25% compared to its previous model.

Both 400x400

Ideal choice for compact robotic cells

The slim profile and footprint combined with the high payload capacity make the robot the perfect fit for compact robotic cells. For very compact welding applications the equivalent Arc Mate 100iD/16S robot model is available.

M 10ia heavy duty wrist banner

A strong wrist for handling

Capable of lifting up to 16 kg, the M-10 series' heavy-duty wrists make it ideal for loading and unloading operations.

FANUC Engineer using ROBOGUIDE

Smart Offline Programming

This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
16 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.02 mm
Reach
1103 mm
Mechanical Weight
140 kg
Average Power Consumption
1 kW
J1 Motion Range
340°
J2 Motion Range
235°
J3 Motion Range
455°
J4 Motion Range
380°
J5 Motion Range
360°
J6 Motion Range
900°
J1 Speed
290°/s
J2 Speed
270°/s
J3 Speed
270°/s
J4 Speed
430°/s
J5 Speed
450°/s
J6 Speed
730°/s
J4 Moment / Inertia
26/.9
J5 Moment / Inertia
26/.9
J6 Moment / Inertia
11/.3
Body Standard / Optional
IP54
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The M-10 Series

With a small footprint, the M-10 Series is the fastest-handling robot in its class, capable of handling small to medium-sized parts.

Yellow and black industrial robot arm with a suction-cup gripper picking up a package from a conveyor belt surrounded by boxes and mail parcels in a warehouse setting.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.