Robot Series

M-2

The FANUC M-2iA Series is a high-speed delta robot engineered for efficient picking, packing, and handling in fast-paced production environments. Designed to meet various space requirements, it is available in 3, 4, or 6-axis configurations, offering flexibility for a wide range of applications. With payloads up to 6 kg and a reach of 1.13 m, the M-2iA delivers precise, ultra-fast performance for conveyor-based operations while optimizing throughput and productivity.

Products in M-2 Series

M 2ia stacking waffles 1

Delta Robots - FANUC M-2iA Series Delta Robots for ultra-fast picking and assembly

The FANUC M-2iA Series has been designed to meet multiple space requirements and cover a range of high-speed conveyor and ultra-fast picking, packing and handling operations. M-2iA Robots are available with 3, 4 or 6 axes, have a payload capacity of up to 6 kg and a maximum reach of 1.13 m.

M-2iA Delta Robot Series Highlights

M 2ia indexing

Fast, powerful operation

Benefit from improved productivity thanks to the M-2iA's high-speed servo motors that deliver fast acceleration and short cycle times. Optional high inertia mode increases the wrist inertia, enabling the use of a bigger gripper for picking multiple products or heavier single products.

M 2ia pouch picking packing

Food ready

Thanks to exceptionally smooth easy-to-clean surfaces, food-grade lubrication, and white epoxy coating, the FANUC M-2iA is highly acceptable for the primary and secondary food industries.

M 2ia food grade label

Standard IP69K protection

The M-2iA series comes standard with IP69K protection. Due to its fully enclosed body and no spring design, this makes the M-2iA ideal for environments with strict hygienic standards.

M 2ia irpicktool

iRPickTool for multi-robot lines

Integrated iRVision with FANUC's conveyor tracking iRPickTool software make it easy for multiple high-speed robots to work together efficiently on a production line.