Paint Series

P-35iA

Reach
4318 mm
Axes
5
Mechanical Weight
700 kg

In order to maximize space in a compact paint booth, the P-35iA was created to get to those hard to reach places with a small window to do it. Utilizing a larger reach, this robot can be stacked in a similar work envelope to it’s painter siblings but open hoods & decks with ease.

P 1000ia duo 1

Dynamic Duo

While this robot can stand on it’s own, the mounting column can also be designed to support the 7 axes P-1000 Paint Robot. Working in Tandem, these units can save a significant amount of booth steel, while ensuring they stay out of each other’s way.

P 35 hood opener

Smart Articulation

Utilizing 5 Axes to control this arm, the P-35iA has a unique capability to reach car bodies while staying clear from the rest of the paint crew.

P 35 blueprint

Robust Tooling

While vehicles can vary from customer to customer, the P-35iA was designed to serve everyone with one universal tool. The robust hook design utilized at the end of arm allows enough flexibility to lift any hood or deck while providing the strength required to hold it while your product gets the finishing touch.

R 30ib controller beauty shot 1

No Extra Controllers

Due to the efficient FANUC controller design, the P-35iB does not need a stand alone controller because this robot can run off a shared controller with the paint robot. This means less of a crowd in your clean room allowing you more space for different equipment or a smaller plant overall.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
5
Mounting Method
Inverted
Reach
4318 mm
Mechanical Weight
700 kg
J1 Motion Range
1600°
J2 Motion Range
1600°
J3 Motion Range
882°
J4 Motion Range
1300°
J5 Motion Range
J1 Speed
75°/s
J2 Speed
100°/s
J3 Speed
100°/s
J4 Speed
50°/s
J5 Speed
50°/s
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The Paint Series

FANUC paint robots offer precise, high-throughput coating solutions with flexible models for hazardous environments and diverse applications.

A white robotic paint-spraying arm with blue and red hoses, positioned near a slatted booth wall with a pink-tinted panel showing spray residue.
Applications

The Perfect Fit for Your Application

CRX 10i A L Paint Painting an Electric Panel Box

Painting

FANUC paint robots, built in Michigan, automate coating tasks for safety, quality, and efficiency — ideal for hazardous and high-demand environments.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.