Paint Series

P-250iB

Max Payload
15 kg
Reach
2800 mm
Axes
6
Mechanical Weight
530 kg

This paint robot is the industry's best solution for large and mid-size painting jobs. Suitable for a wide range of painting and coating applications, it has a large handling capacity and generous work envelope.

P 250ib 15 with cables

Designed for Efficient Process Equipment integration

This model boasts a wide range of features and easy to integrate equipment designed to add flexibility and cover a wide spectrum of painting and coating applications.

P 250ib rail mount beauty shot

Flexible Mounting for Maximum Use

Floor, wall and inverted mounting allows easy access to even the hard-to-reach spaces. The robot can also be mounted for elevated, in-booth and clean wall floor style rails.

Paint robot hollow wrist

Patented Hollow Wrist

Production proven hollow wrist and though-arm hose routing support a clean application environment and help to achieve top product quality.

P 250ib swing arm

Process Flexibility with Wide Reach

Do you need even more reach? This model is offered in a swing arm variant extending it’s work envelope to 3,575 mm. This makes it an excellent replacement for manual spraying or older automation.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Plus Mate Cabinet
Axes
6
Max Payload
15 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.07 mm
Reach
2800 mm
Mechanical Weight
530 kg
J1 Motion Range
320°
J2 Motion Range
280°
J3 Motion Range
330°
J4 Motion Range
1080°
J5 Motion Range
1080°
J6 Motion Range
1080°
J1 Speed
160°/s
J2 Speed
160°/s
J3 Speed
160°/s
J4 Speed
375°/s
J5 Speed
430°/s
J6 Speed
545°/s
J4 Moment / Inertia
65/3
J5 Moment / Inertia
55/2.1
J6 Moment / Inertia
11.5/.35
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.

View R-30iB Plus Mate Cabinet
Explore the Full Lineup

The Paint Series

FANUC paint robots offer precise, high-throughput coating solutions with flexible models for hazardous environments and diverse applications.

A white robotic paint-spraying arm with blue and red hoses, positioned near a slatted booth wall with a pink-tinted panel showing spray residue.
Applications

The Perfect Fit for Your Application

CRX 10i A L Paint Painting an Electric Panel Box

Painting

FANUC paint robots, built in Michigan, automate coating tasks for safety, quality, and efficiency — ideal for hazardous and high-demand environments.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.