Paint Series

Paint Mate 200iA/5L

Max Payload
5 kg
Reach
892 mm
Axes
6
Mechanical Weight
37 kg

The long arm Paint Mate 200iA/5L is a versatile, compact paint robot with an increased maximum reach and 5 kg payload capacity. Ideal for painting applications, assembly and handling operations requiring increased reach even in hazardous environments.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Plus Mate Cabinet
Axes
6
Max Payload
5 kg
Mounting Method
Floor / Angle / Inverted / Rail
Repeatability
±0.03 mm
Reach
892 mm
Mechanical Weight
37 kg
J1 Motion Range
340°
J2 Motion Range
230°
J3 Motion Range
373°
J4 Motion Range
380°
J5 Motion Range
240°
J6 Motion Range
720°
J1 Speed
270°/s
J2 Speed
270°/s
J3 Speed
270°/s
J4 Speed
450°/s
J5 Speed
450°/s
J6 Speed
720°/s
J4 Moment / Inertia
11.9/.3
J5 Moment / Inertia
11.9/.3
J6 Moment / Inertia
6.7/.1
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.

View R-30iB Plus Mate Cabinet
Explore the Full Lineup

The Paint Series

FANUC paint robots offer precise, high-throughput coating solutions with flexible models for hazardous environments and diverse applications.

A white robotic paint-spraying arm with blue and red hoses, positioned near a slatted booth wall with a pink-tinted panel showing spray residue.
Applications

The Perfect Fit for Your Application

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

CRX 10i A L Paint Painting an Electric Panel Box

Painting

FANUC paint robots, built in Michigan, automate coating tasks for safety, quality, and efficiency — ideal for hazardous and high-demand environments.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.