Loading...
Paint Series

P-350iA/45

Max Payload
45 kg
Reach
2606 mm
Axes
6
Mechanical Weight
590 kg

Designed to be flexible and to fulfill a wide range of applications, the P-350iA/45 is a large payload paint robot with a 45 kg wrist capacity. It is completely airtight thanks to PTFE or EPDM gaskets on all covers.

Accurate Painting and Dispensing

Adaptable and feature rich

FANUC P-350iA paint robots are designed for maximum accuracy across a wide range of painting and dispensing applications and come with numerous features that enable high throughput, optimal quality, and low operating costs.

Paint, sealer and wash-down

Ideally suited to aerospace applications, FANUC P-350iA paint robots boast the largest payload capacity. Their generous work envelope and protection mean they are capable of undertaking any number of high-accuracy paint, sealer and wash-down operations.

Wide range of application software

FANUC P-350iA paint robots are available with a wide range of application software options including PaintTool, HandlingTool, SpotTool + Dispense Plug-in.

Roboguide paint pro software banner 1

Option: ROBOGUIDE® PaintPRO®

The user-friendly Windows®-based graphical programming interface for creating, viewing, editing and simulating robot programs.

Ipendant feature banner

iPendant™

Full colour, Internet-ready teach pendant for even easier programming and custom cell user interface design.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
45 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.10 mm
Reach
2606 mm
Mechanical Weight
590 kg
J1 Motion Range
360°
J2 Motion Range
225°
J3 Motion Range
440°
J4 Motion Range
800°
J5 Motion Range
250°
J6 Motion Range
800°
J1 Speed
180°/s
J2 Speed
180°/s
J3 Speed
180°/s
J4 Speed
250°/s
J5 Speed
250°/s
J6 Speed
300°/s
J4 Moment / Inertia
206/28
J5 Moment / Inertia
206/28
J6 Moment / Inertia
127/20
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The Paint Series

FANUC paint robots offer precise, high-throughput coating solutions with flexible models for hazardous environments and diverse applications.

A white robotic paint-spraying arm with blue and red hoses, positioned near a slatted booth wall with a pink-tinted panel showing spray residue.
Applications

The Perfect Fit for Your Application

CRX 10i A L Paint Painting an Electric Panel Box

Painting

FANUC paint robots, built in Michigan, automate coating tasks for safety, quality, and efficiency — ideal for hazardous and high-demand environments.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.