DSC09913 1
DSC09916
Robot Series

M-1000

The FANUC M-1000 is a powerful large material handling robot designed for heavy loads with enhanced flexibility. Featuring a unique serial link mechanism, it offers a wider range of motion than traditional parallel link robots, allowing upright positioning and backward rotation. This expanded movement capability enables greater versatility across diverse handling applications, making it ideal for complex, heavy-duty operations.

Products in M-1000 Series

M 1000i A Beauty Shot
FANUC

M-1000 Series

FANUC’s new large material handling robot, the M-1000, can lift and manipulate heavy loads with more versatility - The M-1000 is FANUC’s largest robot to feature a serial link mechanism, rather than the parallel link mechanism typical of heavy payload robots. As a result, the M-1000 has a wider range of motion in both vertical and longitudinal directions, allowing the arm to stand upright and rotate backwards, which is impossible with parallel link robots. This capability provides users with extended versatility across a wide range of handling applications.