M-810
The M-810 series delivers high-performance machining even when subjected to external loads often seen during machining operations. This is achieved through a combination of a rigid casting design, enhanced backlash compensation, and high absolute positional accuracy. This series is available with 190kg and 270kg max payloads designed for heavy-duty machining applications while still having the flexibility of a 6-axis robot to work across large workpieces. Together, the M-810/190-20B and M-810/270-27B provide manufacturers with a high accuracy robot for heavy-duty milling, drilling, tapping, and advanced machining processes.
Products in M-810 Series
No products found
Try adjusting your filters or search terms.
Compare FANUC M-810 Robot Models
Compare payload capacity and reach across the FANUC M-810 series, engineered for high-accuracy machining, milling, drilling, tapping, and other heavy-duty material removal applications.
| Model | Max Payload | Reach | Repeatability |
|---|---|---|---|
| M-810/190-20B | 190 kg | 2,040 mm | ±0.02 mm |
| M-810/270-27B | 270 kg | 2,687 mm | ±0.03 mm |
See the FANUC M-810 in Real-World Machining Applications
See how the FANUC M-810 series handles heavy-duty machining operations with precision and stability, even under high external loads.
M-810 Robot Series Highlights
High-Force Machining Performance
The M-810 Series is purpose-built for applications where high external forces demand maximum stiffness and stability. A reinforced casting design and refined backlash control enable each robot to maintain precise tool-path accuracy even during aggressive material-removal processes such as steel milling, drilling, and tapping.
Precision Under Load
Both models deliver high absolute positional accuracy and repeatability suited for advanced machining environments. The M-810/190-20B offers ±0.02 mm repeatability with a 190 kg payload, while the M-810/270-27B provides 0.03 mm repeatability with a 270 kg payload—ensuring stable, accurate performance when handling large tools or heavy machining heads.
Industrial-Grade Environmental Protection
Suitable for both dry and wet machining operations, the M-810 series is rated for IP67 protection at the J3 arm and wrist. This allows the robots to reliably operate in harsh manufacturing conditions where there frequent exposure to cutting fluid, metal chips, and machining debris.
FANUC M-810 Series FAQs
Learn more about the FANUC M-810 series, including its machining capabilities, environmental protection, and the features that make it ideal for high-accuracy material removal applications.
The FANUC M-810 series is designed for high-accuracy machining applications, including milling, drilling, tapping, and other material removal operations that require high stiffness, precision, and performance under load.
Yes. The M-810 series is suitable for both dry and wet machining environments and features IP67 protection at the J3 arm and wrist to help withstand exposure to cutting fluids, metal chips, and machining debris.
The M-810 series is specifically engineered for machining applications, combining a rigid casting design, enhanced backlash compensation, and high positional accuracy to maintain precise tool paths during demanding material removal processes.