Simulator for Education

Available Simulator for Education products

0i LF Plus Full Panel
0i-F Plus

0i-LF Plus

FANUC 0i-LF Plus CNC unlocks high-speed, high-precision 2D laser cutting with fast processing, iHMI visualization, and seamless machine integration.

Max Controlled Paths:
1
Max Axes / Path:
4
View 0i-LF Plus
FANUC CNC Controls 0i MF Plus
0i-F Plus

0i-MF Plus

FANUC 0i-MF Plus CNC delivers efficient, high-quality milling with reduced cycle times, smooth surface finishes, customizable functions, and flexible HMI.

Max Controlled Paths:
2
Max Axes / Path:
4
View 0i-MF Plus
C2050x1346 0 12 S822x540 FJPG Q85 1
0i-F Plus

0i-TF Plus

FANUC 0i-TF Plus CNC delivers powerful, compact turning control with flexible screens, multi-axis capability, fine surface machining, and reduced cycle times.

Max Controlled Paths:
2
Max Axes / Path:
4
View 0i-TF Plus
30i model B Plus i H 10 Data
30i/31i/32i-MODEL B Plus

30i-B Plus

FANUC 30i-B Plus CNC delivers high-speed, ultra-precise multi-axis machining with multipath control and proven reliability for demanding applications.

Max Controlled Paths:
15
Max Axes / Path:
24
View 30i-B Plus
C2050x1346 0 12 S822x540 FJPG Q85
30i/31i/32i-MODEL B Plus

30i-LB Plus

FANUC 30i-LB Plus CNC delivers ultra-precise, high-speed laser machining with 5‑axis capability, energy efficiency, and flexibility for complex designs.

Max Controlled Paths:
4
Max Axes / Path:
24
View 30i-LB Plus
Series 31i Model B5 Plus Data
30i/31i/32i-MODEL B Plus

31i-B Plus

FANUC 31i-B Plus CNC delivers advanced, scalable control with high precision, reliability, and performance to power demanding manufacturing operations.

Max Controlled Paths:
6
Max Axes / Path:
4
View 31i-B Plus
Series 31i Model B5 Plus
30i/31i/32i-MODEL B Plus

31i-B5 Plus

CNC 31i-B5 Plus delivers high-precision 5‑axis machining, faster cycle times, and reliable performance for complex, high-speed applications.

Max Controlled Paths:
6
Max Axes / Path:
5
View 31i-B5 Plus
31i LB Plus
30i/31i/32i-MODEL B Plus

31i-LB Plus

FANUC 31i-LB Plus CNC delivers reliable, high-speed 2D laser cutting with intelligent software, predictive diagnostics, and integrated laser control.

Max Controlled Paths:
4
Max Axes / Path:
4
View 31i-LB Plus
Series 32i Model B Plus PANEL i H 15inch
30i/31i/32i-MODEL B Plus

32i-B Plus

FANUC 32i-B Plus CNC offers high-speed, nanometer-level precision, flexible customization, strong safety features, and excellent value.

Max Controlled Paths:
2
Max Axes / Path:
4
View 32i-B Plus
C2050x1346 0 12 S822x540 FJPG Q85 2
500i-A

501i-A

FANUC 501i-A CNC delivers scalable multi-path control for high-volume production with extensive axis capacity and reliable automated performance.

Max Controlled Paths:
15
Max Axes / Path:
4
View 501i-A
C2050x1346 0 12 S822x540 FJPG Q85 3
500i-A

501iS-A

FANUC 501iS‑A CNC delivers ultra-precise multi-path, multi-axis control with up to 24 contour axes for the most demanding machining applications.

Max Controlled Paths:
15
Max Axes / Path:
24
View 501iS-A
C2050x1346 0 12 S822x540 FJPG Q85 5
500i-A

502i-A

FANUC 502i-A CNC delivers reliable multi-path control for 3+2 and 4‑axis machining, offering simplified setup and FANUC-grade performance.

Max Controlled Paths:
4
Max Axes / Path:
4
View 502i-A
C2050x1346 0 12 S822x540 FJPG Q85 4
500i-A

502iS-A

FANUC 502iS‑A CNC delivers precise 5‑axis machining in a compact, cost-efficient control, ideal for mid-range, moderately complex applications.

Max Controlled Paths:
4
Max Axes / Path:
5
View 502iS-A
503i-A CNC
500i-A

503i-A

FANUC 503i-A CNC provides compact, cost-effective control for turning, drilling, and basic machining with easy setup and proven reliability.

Max Controlled Paths:
2
Max Axes / Path:
4
View 503i-A
Power Motion i Model A Plus 1

Power Motion i-MODEL A Plus

FANUC Power Motion i-Model A Plus controls complex multi-axis motion with CNC-grade precision, flexibility, and energy efficiency.

Max Controlled Paths:
10
Max Axes / Path:
4
View Power Motion i-MODEL A Plus