R-50iA
FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.
Advanced Constant Path software options provide additional motion control features for applications that require precise direction and speed control of the robot arm while it interacts with the part or tooling. These features provide direct control over cornering distance (CD), corner radius (CR), process speed, and linear approach and retract distances (LD).
FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.
FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.
Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.