CNC-Robot Control
Program robots like CNC—simple, fast, seamless automation.
The Robot G-code feature allows CNC operators to control a FANUC robot through the CNC. Even operators with little to no experience with FANUC robotic systems can create a robot program from the CNC using G-code. The Robot G-code feature is available on FANUC CNC Series Oi-F, Oi-F Plus, 30i-B and 30i-B Plus. Adding automation to your FANUC CNC has never been easier or more cost-effective!
CNC-Robot Control with FANUC QSSR G-Code
FANUC QSSR allows CNCs to program and control robots using standard G‑code, simplifying robot integration for machine tending.
Robot G-code Benefits
- No need to know robotic programming language
- No need to hire/retrain for robotics expert staff
- Reduces reliance on a separate teach pendant
- Easier for small to medium size machine shops to add automation
- Helps boost efficiency and productivity unlocking the competitive edge