Reliable Operation
Boost production through reliable operation of servo and spindle motors
Machine Learning for Predictive Maintenance
See machine problems before they happen with FANUC’s new AI Servo Monitor. Users get insight into any abnormalities detected on a machine equipped with a FANUC CNC through daily data collection and analysis.
Powered by artificial intelligence, AI Servo Monitor can predict possible failures of the drive systems for FANUC servo and spindle motors. The software works in conjunction with FANUC’s machine status monitoring and data collection software, MT-Link i. It uses data obtained from FANUC servo and spindle motors, and since the data is obtained directly from the motor, a separate sensor is not required.
FANUC’s AI Servo Monitor collects and analyzes motor data through MT-LINKi to identify trends and predict potential maintenance issues.
Boost production through reliable operation of servo and spindle motors
Make data-driven maintenance decisions, including scheduling important machine updates
No additional sensors necessary
Prevent unplanned downtime through full visibility of machine’s mechanical elements
Monitor the anomaly score in intuitive graphs via a web interface
MT-LINKi monitors and manages up to 2,000 machines, collecting real-time CNC data via Ethernet including alarms, signals, motor stats, and performance metrics.