- Home
- Products
- Software
- CNC Software
- CNC Reflection Studio
CNC Reflection Studio
Prove it virtually—machine with confidence.
FANUC’s CNC Reflection Studio offers benefits for machine builders and end users alike by creating digital twin machines to simulate and check CNC programs and real-world machining processes. Running an unverified G-code program can result in a costly mistake—even a properly written program can still cause a machine collision. But testing a new part program in CNC Reflection Studio can safely and quickly prove out the machining process before touching an actual CNC machine.
CNC Reflection Studio Demo
FANUC CNC Reflection Studio simulates machine motion and tests G-code offline, helping verify programs and prevent collisions before running on a real CNC.
Key Features
- Accurate machine simulations reproduce CNC-commanded machine motions
- Run part programs offline with the built-in FANUC G-code processor and visualize the movements a real machine tool would make
- Connect directly to the CNC, or CNC Guide, to run programs online and visualize the machine’s movements
- Transfer part programs between CNCs and CNC Reflection Studio
Key Benefits
- Prove out programs faster, set up quicker and free up the machine by testing virtually
- Increase productivity with optimized programs
- Avoid costly programming or tool setting errors and collisions
- Accurately calculate workpiece machining time and costs
- Safe hands-on CNC operations training in a virtual environment
CNC Reflection Studio’s Virtual Machine Value for Machine Builders
- Enables virtual commission of a machine tool
- High precision in motion, acceleration, deceleration, control operations and time calculations assists in machine tool development
- Performs precise simulation of machining to prove out concepts
- Test complicated G-code commands like Tilted Working Plane Indexing