FASBacCNC
FASBacCNC provides an easy, network-based backup for FANUC CNCs. Prevent downtime by securing critical files and enabling quick recovery via FOCAS support.
Connect your shop floor—capture data, gain insights, act faster.
*This product is only available in North America
Improve shop floor connectivity by monitoring operational and production data of your FANUC CNCs using a PC and an Ethernet connection with FANUC FASData shop floor data collection software. Easy to install and quick to deploy, FASData supports current and legacy FANUC CNCs that have either an Ethernet or HSSB connection option. FANUC CNCs with either of these connections are recognized by the system and their data points are configured automatically. Other devices that support OPC and MTConnect standard protocols can be added and configured with the user-friendly configuration tool.
Default data points include, but are not limited to, axis data, cycle time, part count, production ID, alarms and cycle events. Data can be stored for later analysis or passed along as live data to other applications.
An overview of FANUC Fast Data showing how the IIoT platform collects, monitors, and analyzes CNC machine data through real‑time dashboards and reports.
FANUC FASData users can access the data through the desktop client or the web interface on a PC or mobile device. Customized triggers can automatically send notifications to users based on user-specified data points. Using proven technologies like SQL and IIS, FASData can be run from a single PC system or integrated into an existing enterprise SQL/IIS system.
Shop floor data can be quickly and easily transferred from FASData to other applications using existing connectors available for Microsoft SQL Server as well as other applications and databases with connections into SQL server.
FOCAS Solutions including FASData, are available for sale in the Americas only. Other FOCAS Automation Solutions include:
FASBacCNC provides an easy, network-based backup for FANUC CNCs. Prevent downtime by securing critical files and enabling quick recovery via FOCAS support.
FASConnect is a Windows service for managing FANUC CNC data across a network with drag‑and‑drop file transfers and secure user access.
FANUC FASOPC is an OPC server for extracting production data from FANUC CNCs and sharing it across systems. Available in North America only.
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.