Software

FASBacCNC

Protect your CNC—backup smart, recover fast.

*This product is only available in North America

FASBacCNC (FOCAS Automation Solution Backup CNC) is a powerful and easy to use network-based backup solution for FOCAS enabled FANUC CNCs. FASBacCNC is an add-on option for our FASConnect product and requires FASConnect to be installed first. It eliminates the risk of one of the most common and expensive service interventions - extended downtime as a result of the loss of critical files on the CNC following a hardware failure or an operational mistake.

Fasbac schedule 500x430

Automatic Backup

FASBacCNC provides peace of mind by automatically backing up the CNC files that have been created and customized by the machine tool builder or end user to a remote network PC.

Complete data management solution

FASBacCNC is a front-end application that interfaces with FASConnect server for file browsing, scheduling and backup operations for all the FOCAS enabled FANUC CNCs connected on the network which makes it a complete solution for managing text data from a FANUC CNC on any PC located anywhere on a network.

Flexible scheduling & data backup

Users browse their FASConnect servers with easy drag-and-drop navigation. Individual files can be uploaded manually or multiple files from multiple CNCs on the network can be included in a configuration.

FOCAS Automation Solutions

FOCAS Solutions including FASBacCNC, are available for sale in the Americas only. Other FOCAS Automation Solutions include:

FASData

FASData collects CNC data over Ethernet or HSSB with quick setup, auto configuration, and support for OPC and MTConnect devices.

View FASData

FASConnect

FASConnect is a Windows service for managing FANUC CNC data across a network with drag‑and‑drop file transfers and secure user access.

View FASConnect

FASOPC

FANUC FASOPC is an OPC server for extracting production data from FANUC CNCs and sharing it across systems. Available in North America only.

View FASOPC

Request a free trial

Name
Address

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.