R-50iA
FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.
Distribute Industrial Data Seamlessly
Exposes various information, I/O, and Data IDs as an OPC UA server. A maximum of 10 clients on the same addressable network have the ability to read, write, and subscribe to specific information on the server. For R-50iA, it is possible to easily customize a unique information model via XML configuration.
FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.
FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.
Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.
Allows the robot to act as an MQTT client to publish, subscribe, and connect to an MQTT broker (server). Supports TLS through MQTT TLS option. Requires KAREL.