Image Coming Soon
Productivity

Math Function

FANUC TP programming sets a standard as a highly capable yet easy-to-use programming language for robot control. It continues to evolve with valuable enhancements such as Math Function, which adds advanced calculation capability directly within TP programs. This enables more flexible logic, positioning adjustments, and process control without requiring external computation.  The Math Function option provides additional instructions to the TP program editor allowing you to calculate advanced math functions. The following math functions are supported: SIN, COS, TAN, ASIN, ACOS, ATAN, ATAN2, SQRT, LN, EXP, ABS, TRUNC, and ROUND. 

Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 50i A Controller Lineup
Robot · Controller Series

R-50iA

FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.

View R-50iA
R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Compatibility

Compatible Teach Pendants

Tablet Teach Pendant Beauty Shot
Teach Pendant

Tablet Teach Pendant

Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.

View Tablet Teach Pendant