Software

MT Connect Server

Standardize your data. Simplify connectivity.

FANUC MTConnect Server is FANUC's MTConnect Adapter for FANUC CNCs, allowing machine tool builders and end users to quickly and easily add MTConnect functionality to their machine so that machine data can be collected using the standard MTConnect protocol. With the MTConnect standard, machine tools and other manufacturing equipment can provide data in a standardized structured XML format, eliminating the confusion of handling multiple proprietary formats.

FANUC MTConnect Server is available on the following CNC systems:

  • Series 30i/31i/32i-MODEL A
  • Series 30i/31i/32i-MODEL B
  • Series 0i-MODEL D
  • Series 0i-MODEL F
Fasmtc 1 1

MTConnect Communication Flow

Data is sent from the FANUC CNC to the PC where the FASMTC software is installed using the FANUC FOCAS protocol over a standard Ethernet connection. FASMTC converts the data to the structured MTConnect XML and is sent to the data collection PC or any other MTConnect client application.

Simple Installation - MTConnect Server

FANUC MTConnect Server can be installed on an industrial PC, embedded PC or other PC at the machine tool. Windows 7 and 10 are the primary operating systems that are currently supported. The FANUC MTConnect Server package consists of the FANUC MTConnect Adapter and a standard MTConnect agent, however it can be connected to an existing MTConnect adapter if one is available. Configuration can be completed quickly and easily using the simple Windows UI.

FANUC CNC Data Supported through FANUC MTConnect Server

Overall Data (Standard)

- CNC Available
- Operator Message
- Emergency Stop

Path Data (Standard)

- Current Program Block
- Controller Mode
- Program Line Number
- Main Program
- Main Program Comment
- Execution State
- Tool ID
- Part Count
- Path Feedrate
- Logic Program (PMC Alarms)
- Communications (CNC Common Alarms)
- Motion Program (Part Program Alarms)
- System (All Other Alarms)
- Active Axis
- Feedrate Override

Custom Points

Data Defined in the XML

- Path
- Controller
- Device

Configurable CNC Data

- PMC Data
- Custom Macro Variables

Axis Data

- Position
- Load
- Actuator
- Temperature
- Overtravel

Spindle Data

- Spindle RPM
- Spindle Load
- Spindle Override

Other FOCAS Automation Solutions include:

FASBacCNC

A user interface that works with FASConnect that allows browsing of all FASConnect PCs and backup data either manually or on a scheduled basis.

FASConnect

Software that provides access and management of data to and from FOCAS enabled CNCs across a network.

FASOPC

OPC server designed specifically for getting machine production data from your FANUC CNC.

Request A Free 30-Day Trial

Name
Address

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

What happens next

Your solution has been submitted. These files were too large to send with it:

Email them to and quote your product name so we can match them to this submission. We will add them to your listing once they arrive.

Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.