Servo Sizer
Optimize performance fast—precision tuning made simple.
*This software is ONLY available to qualifying Machine Tool Builders
This free software lets you easily select the right motors and amplifiers for your application. With FANUC’s catalog of 1600-some (and growing) motor models at your fingertips, by just entering your required axis specs and operating conditions, Servo Sizer will highlight the optimal motor and amplifier combo to best suit your needs. Servo Sizer supports traditional ball screw configurations as well as rack and pinion, rotary, conveyor belt, chain and sprocket, live tool and servo press applications. The entire FANUC motor range (framed servo and spindle motors, linear motors, and unframed direct-drive torque and spindle motors) is available in both 200- and 400-volt models and software updates are released monthly.