Lightweight Design
Weighing just 750 grams, the lightweight construction reduces operator fatigue, improves mobility, and enhances ergonomics for a more comfortable and user-friendly experience.
Experience unmatched comfort and performance with the lightest teach pendant in its class at just 750g. Its sleek, ergonomic design fits naturally in your hand, making extended use effortless. A large, crystal-clear display pairs with a high-performance, smartphone-like touch interface for intuitive control. Even with gloves, the responsive touchscreen ensures precise, fast operation helping you program more efficiently and stay productive with ease.
The FANUC Lightweight Teach Pendant features a slim industrial design with 40% less weight, 45% less size, and a 6.4” XGA display.
Powered by FANUC’s software platform, the system can manage applications ranging from small to very large drives, supporting a wide range of operational needs.
Weighing just 750 grams, the lightweight construction reduces operator fatigue, improves mobility, and enhances ergonomics for a more comfortable and user-friendly experience.
A sleek touch panel and modern interface make operation simple and intuitive, allowing users to control the robot efficiently with minimal effort.
The touch panel remains fully responsive when used with protective gloves, ensuring reliable and efficient operation in industrial settings.
Benefit from rapid 4D screen transitions, quick response times, and smooth touch functionality for faster and more efficient workflows.
A 6.4-inch XGA display with 1024 × 768 resolution provides a clear, easy-to-read interface that improves usability and visibility.
Operate the panel with smartphone-like responsiveness while benefiting from strong noise resistance and reduced risk of malfunction caused by fluids, water, or electrical interference.
Navigate the interface with intuitive gestures—pinch to zoom, drag to move elements, and adjust settings with precision and ease.
Lightweight teach pendant with intuitive iHMI, simplifying programming, setup, and maintenance with customizable screens and 4D visualization.
Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.