ATT Metrology Solutions Automated Inspection System
ATT Metrology Solutions Automated Inspection System 2
ATT Metrology Solutions Automated Inspection System 3
ATT Metrology Solutions Automated Inspection System 4
Robot & Go Solution

Automated Inspection System

The ATT Automated Inspection System is a fully integrated, pre-configured robotic cell designed to deliver high-accuracy, repeatable 3D scanning and dimensional inspection on the factory floor. Built around the FANUC CRX-10iA collaborative robot and Creaform MetraSCAN-R BLACK+ Elite optical scanner, the system provides metrology-grade performance in a safe, flexible, and easy-to-deploy format.

Each unit is delivered factory-ready with a pre-wired controller, rolling base, and mobile workstation—allowing users to begin automated inspection within hours, not weeks. Using VX-Automation software, the system executes robotic scan paths, captures real-time measurement data, and generates dimensional conformance reports.

Features

Solution Features

  • Rapid Deployment: Delivered pre-wired and pre-programmed for immediate setup.
  • Collaborative Design: No fencing required — safe for direct human–robot interaction.
  • Flexible Inspection: Configurable for small components or large tooling assemblies.
  • Traceable Quality: All measurements are NIST-traceable, with software under configuration control.
  • Expandable Platform: Add rotary axes, vision integration, or fixture automation as your needs evolve.
Specifications

Technical Details

Essential technical details about this Robot & Go solution to help you make the right decision.
Footprint
Compact rolling base Approx. 36in × 30in
Reach
CRX-10iA reach: 1249 mm (49.2 in)
Throughput
Under 1 minute per part, depending on geometry and resolution
Inspection Rate
Captures up to 1.8 million points/sec with the MetraSCAN-R BLACK+ Elite scanner
Power Requirements
Single-phase 120 VAC, 15 A for the complete system
Software
Streamlined robotic path execution and data capture via Creaform VX-Automation software and Controller comes with FANUC LR HandlingTool Software
Safety
Collaborative Design: No fencing required. Safe for human–robot interaction.
Compatibility

Compatible Robots

CRX 10i A Beauty Shot
Collaborative

CRX-10iA

Enhance your overall production and revolutionize your workflow with the easy-to-program and reliable FANUC CRX-10iA cobot.

Max Payload:
10 kg
Reach:
1249 mm
View CRX-10iA
Applications

The Perfect Fit for Your Application