Co Bot QC Bundle
S6 K C dynamic shot
S6 K C tracker view
Software image
Manufacturing Automation Systems
Robot & Go Solution

CoBot QC Bundle

The CobotQC Bundle is a state-of-the-art 3D laser scanning system designed to revolutionize quality control in manufacturing. At its core is the FANUC CRX collaborative robot, which provides flexible and reliable scanning capabilities. The system is equipped with a rolling Smart Base for easy deployment, a custom PC, a 4K monitor, and the Scantech P42 scanner and tracker. This combination ensures high-precision scanning, making it an invaluable tool for capturing detailed data and improving the accuracy of quality inspections.

Additionally, the CobotQC Bundle features QC Plus™ Core software, which simplifies programming and automates the scanning process. This software allows operators to quickly set up and execute scanning tasks, significantly enhancing efficiency. By integrating advanced scanning technology with user-friendly software, the CobotQC Bundle not only boosts productivity but also ensures consistent and reliable quality control, ultimately leading to higher manufacturing standards and reduced production errors.

Compatibility

Compatible Robots

CRX-10iA/L
Collaborative

CRX-10iA/L

Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
Applications

The Perfect Fit for Your Application