Paint Cart Pic3
Paint Cart Pic6
Paint Cart Pic5
Paint Cart Pic2
Paint Cart Pic1
Robot & Go Solution

CRX Paint Cart

The CRX Paint Cart is designed to roll into place and paint repetitive parts on a repeat basis, freeing up the operator to do other tasks. It has been proven that robotic painting improves quality, efficiency, reduces labor and 
related injuries.

This system comes with two carts, to remain Class-1 / Zone-1 compliant. One cart contains the FANUC CRX Paint Robot and a pressure pot paint system. The second cart contains the robot controller, so it can be an appropriate distance away from the paint zone.

Utilizing FANUC's "lead-through-teach" makes setup easy.

This system is designed to replace manual operators, taking advantage of the customer's existing paint booth and fixturing. If needed, we are happy to help with those areas as well. Ideal targets are manufacturers that have a low-volume, high-product mix but can be deployed anywhere painting is being done. 

Features

Solution Features

  • Collaborative
  • Cost effective 
  • Ease of use
  • Footprint
  • Efficiency 
  • Ergonomics
Specifications

Technical Details

Essential technical details about this Robot & Go solution to help you make the right decision.
Cart One (Robot) Dimensions
24" W x 52" L x 28" H (Robot Shipping)
Cart Two (Controller) Dimensions
25" W x 38" L x 47" H
Reach
1,418 mm
Payload
10k g
Throughput
1000-2000 mm/s
Power Requirements
120 VAC / 20 Amp / 60 Hz
End of Arm Tooling
Automatic Spray Gun
Optional
ROBOGUIDE / PaintPro
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

CRX-10iA/L Paint
Collaborative

CRX-10iA/L Paint

Simplify your painting and coating operations with the FANUC CRX-10iA/L Paint. This safe, easy-to-use cobot is ideal for all skill levels.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L Paint
Applications

The Perfect Fit for Your Application