EZ Painter Liquid and Powder Coat Robot 4x3
EZ Painter Liquid Gun HVLP
EZ Painter Powder Gun
EZ Painter Robot Cart Loaded 5
EZ Painter Robot Cart Loaded 3
EZ Painter Robot Cart Loaded 4
EZ Painter Controller 1
EZ Painter Fan Spray Medium
EZ Painter HMI 1
EZ Painter TP 1
RTSS EZ Painter logo
Robot & Go Solution

EZ Painter

Simple, Fast and Affordable.

EZ Painter cobot solution is industrially designed for fast and EZ setup & programming.
Our collaborative paint robot system will simplify automating your manual painting process.

Ideal for both powder coating and liquid coatings, the EZ Painter's touch screen interface provides electronic control to give you precise and repeatable finish quality and paint savings.

EZ Painter is the robot system you need to automate your paint process. Simple & EZ.

Features

Solution Features

Highlights

  • Cost Effective & EZ Operations
    • Cobot Safe
    • Labor Savings
    • Paint Material Savings
    • Repeatable Quality
    • “Lead-Through Teach” Programming
    • No-Code Robot Programming (Custom)
  • Touchscreen User Interface (HMI)
    • Electronic control of Fan Air, Atomization Air & Fluid Flow Regulation
    • Customizable Paint Recipes
  • Convenient Modular design
    • EZ to use EZ to move – redeploy using Mobile Robot & Operator Station
    • Ideal for high mix – low volume applications
    • Adaptable for your existing paint booth and equipment
    • Liquid & Powder Coating
    • Automatic Color Change (Optional)
    • Pre-Integrated Rotary Positioner (Optional)
  • Automatic Paint Applicator Options

End of Arm Tool Types

Automatic Paint Applicator, Options:

  • Airless
  • Airspray
  • Air Assisted Airless
  • Electrostatic (Custom)
  • Powder Gun or Bell (Custom)

Software

  • EZ Painter's standard user interface (HMI)
  • FANUC CRX Paint plug-in

Safety

EZ Painter is preconfigured to easily accept your current safety control system.
Simply connect your existing safeties to interlock the EZ system for safe and compliant installation.

  1. Fire detection circuit
  2. E-stop circuit
  3. Paint booth entrance detection circuit
  4. Paint booth running circuit; booth fans / air-flow switch
Specifications

Technical Details

Essential technical details about this Robot & Go solution to help you make the right decision.

Determination of safe operational speeds and motion require a safety risk assessment and compliance with RIA / A3 standards. These must be followed to properly achieve safe operation of robot systems.

Applicator tip speeds
Up to 2000mm/sec (1000mm/sec in collaborative mode)
120 VAC
20A
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

CRX-10iA/L Paint
Collaborative

CRX-10iA/L Paint

Simplify your painting and coating operations with the FANUC CRX-10iA/L Paint. This safe, easy-to-use cobot is ideal for all skill levels.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L Paint
Applications

The Perfect Fit for Your Application