CRX-10iA/L
Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.
- Max Payload:
- 10 kg
- Reach:
- 1418 mm
The FastARC CW Robot is a cutting-edge solution designed to address labor shortages and enhance welding productivity in manufacturing environments. This collaborative welding robot is ideal for low-volume, high-mix shops, offering simple programming for quick changeovers and same-day setup. The FastARC CW is mounted on a mobile platform, allowing it to be easily moved between production areas, which maximizes its utility across different tasks. Its compatibility with various welding units, including Fronius, Lincoln Electric, and Miller, ensures that it can be seamlessly integrated into existing workflows.
One of the standout features of the FastARC CW is its ability to deliver consistently perfect welds, reducing the need for rework and minimizing scrap rates. The system's intuitive software and touchscreen interface make it easy to set up and operate, even for less skilled workers. This not only improves overall productivity but also allows experienced welders to focus on more complex and stimulating tasks, enhancing job satisfaction and retention. By automating repetitive welding tasks, the FastARC CW helps manufacturers control costs and achieve a rapid return on investment, typically within six months.
Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.