Clean Shot 2024 08 20 at 13 14 48
Palitx
Robot & Go Solution

Palitx Collaborative Palletizer

The Palitx is a collaborative robotic palletizer designed to enhance efficiency in manufacturing and logistics. It can perform up to 7 individual picks per minute, handling case weights up to 50 lbs. Its compact design allows it to fit seamlessly into existing production lines without requiring significant layout changes. Additionally, the PalitX ensures safe human-robot collaboration, boosting productivity while maintaining a safe working environment.

Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

CRX-30iA Food Grade
Collaborative

CRX-30iA Food Grade

The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA Food Grade
Applications

The Perfect Fit for Your Application