CRX-5iA
Improve efficiency with the FANUC CRX-5iA cobot. Its 5kg payload, 994mm reach, and intuitive programming make it ideal for manufacturers.
- Max Payload:
- 5 kg
- Reach:
- 994 mm
The Q-Span Automated Gauging System is a versatile solution designed to automate the measurement and inspection of small parts in high-mix, small-batch manufacturing environments. This system integrates robotic part handling with automated gauging, using a variety of standard gauges to measure critical dimensions. The Q-Span system is equipped with precision robotic grippers and calipers, allowing it to handle and measure parts with high accuracy. By automating these tasks, the Q-Span system improves measurement consistency and repeatability, reduces human variability, and eliminates data entry errors. This leads to enhanced process control, higher yield, and increased throughput in quality control operations.
In addition to its technical capabilities, the Q-Span system offers significant operational benefits. It is designed for easy deployment and can be quickly reconfigured to accommodate different parts and processes, making it highly adaptable to changing production needs. The system's user-friendly software allows quality control teams to set up and execute gauging tasks without requiring extensive robotics expertise. By automating tedious manual gauging tasks, the Q-Span system frees up skilled labor for higher-value work, boosting overall productivity and efficiency. This makes it an invaluable tool for manufacturers looking to enhance their quality control processes and maintain high standards of precision and reliability.
Improve efficiency with the FANUC CRX-5iA cobot. Its 5kg payload, 994mm reach, and intuitive programming make it ideal for manufacturers.