QC Buddy Cutout Fixed M sizing landing page
QC Buddy w Stand Cutout
Robot & Go Solution

QC Buddy

The QC Buddy is a collaborative robot solution designed for quality inspection tasks in manufacturing. It features an intuitive interface that requires no prior programming experience, making it accessible for operators. The QC Buddy ensures precise and consistent inspection results, enhancing product quality. Its lightweight and mobile design allows for easy redeployment across different tasks without altering production layouts. Additionally, the robot's safety features enable safe human-robot collaboration, improving productivity and efficiency on the shop floor.

Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

CRX-10iA/L
Collaborative

CRX-10iA/L

Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
CRX 10i A Beauty Shot
Collaborative

CRX-10iA

Enhance your overall production and revolutionize your workflow with the easy-to-program and reliable FANUC CRX-10iA cobot.

Max Payload:
10 kg
Reach:
1249 mm
View CRX-10iA
CRX-5iA Cobot
Collaborative

CRX-5iA

Improve efficiency with the FANUC CRX-5iA cobot. Its 5kg payload, 994mm reach, and intuitive programming make it ideal for manufacturers.

Max Payload:
5 kg
Reach:
994 mm
View CRX-5iA
Applications

The Perfect Fit for Your Application