CRX-10iA
Enhance your overall production and revolutionize your workflow with the easy-to-program and reliable FANUC CRX-10iA cobot.
- Max Payload:
- 10 kg
- Reach:
- 1249 mm
The OptiPro Revel™ Robotic Beveling Machine is designed to automate the tedious task of beveling optics, enhancing both efficiency and precision in optical manufacturing. This advanced system features a CRX Cobot allowing for flexible robotic motion and multiple beveling methods. The Revel™ can handle the entire beveling process from pick to place, including a flipping station that enables the beveling of both edges of an optic in one uninterrupted cycle
Additionally, the Revel™ is equipped with a motorized spindle and a coolant system to ensure accuracy and rigidity during the beveling process. Safety is a priority with its enclosed safety guard system, which prevents operator harm or tampering. The machine's custom software facilitates fast job setups, making it easy for operators to handle a variety of beveling applications. By automating the beveling process, the Revel™ not only boosts productivity but also allows technicians to focus on more complex tasks, ultimately increasing the overall efficiency and output of optical manufacturing.
Enhance your overall production and revolutionize your workflow with the easy-to-program and reliable FANUC CRX-10iA cobot.