Download the full case study to learn how a designer and builder of custom grinding centers uses FANUC tools to simplify his development process and improve his customer support.
Designed for today’s most complex, high-performance machines with a large number of axes, multiple part program paths and high-speed auxiliary machine functions. Performance, accuracy, surface finish and reliability are optimized with high-performance hardware and innovative software. Yet operators with previous FANUC experience can use their existing skills as they learn new techniques, and existing part programs will run smoothly with little or no modification.
Learn More
The FANUC Panel i is a powerful industrial PC available with touch, or non-touch LCD display, solid state drives (SSDs), and Windows Embedded, making it a fast, reliable, secure and user-friendly option for high-performance, and/or customized HMI. The Panel i is available in 10.4”, 15”, 19” or 21.5” sizes with single or multi-touch options to fit the needs of a wide variety of automated work cells.
The LR Mate 200iD is a compact six-axis mini robot with the approximate size and reach of a human arm. The slim profile minnimizes interference with peripheral devices and allows for operation in narrow spaces. The LR Mate 200iD is the lightest mechanical unit in its class and allows for easy system integration multiple mounting methods.
Ready to start your automation journey? Have questions before getting started? We're here to help. Fill out the form below and a knowledgeable FANUC automation expert will be in touch.