Arc Welding Assembly Dispensing & Sealing Inspection Laser Applications Laser Cutting Machine Tending Material Handling Material Removal Painting Palletizing Picking & Packaging Spot Welding Welding Welding Cobot

By Industry

All Industries
Aerospace Agriculture Alternative Energy Automotive Composites Construction Consumer Goods Die Cast, Foundry & Mold Electric Vehicles Electronics Fabricated Metals Food & Beverage Glass Job Shops Medical Device Oil & Gas Paper & Printing Pharmaceutical Plastics Warehousing White Goods Woodworking
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
FANUC Authorized System Integrators design, build, and support custom robotic systems with cross-industry expertise and local support backed by FANUC standards.
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
Work with a FANUC Authorized CNC integrator to build or upgrade your machining systems with expert local support and proven FANUC technology.
CNC Retrofit Providers
CNC Retrofit Providers
Modernize existing machine tools with the latest FANUC CNC controls. Extend machine life and boost productivity at a fraction of new equipment costs.
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
Solutions for Schools Solutions for Students Education Sales FANUC Academy Partners Scholarships Join the Automation Generation NOCTI Certifications Explore all Education →
Robotics Authorized System Integrators Ready to Go Solutions Automation Evaluation Authorized CNC System Integrators Retrofit Solutions Machining Evaluation Explore all How to Buy →
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
  3. Case Studies
  4. ›
  5. Excalibur Tool Makes Reliable CNC Machines with FANUC Technology

Excalibur Tool Makes Reliable CNC Machines with FANUC Technology

Excalibur Tools boosted customer output by 300% with a FANUC robot-integrated grinding system that delivers precision, efficiency, and repeatability.

Solution By
Excalibur logo
Excalibur Tool Inc.
Published
July 20, 2018
Last Updated July 21, 2026
Share Facebook X LinkedIn Email Copied link
Excalibur case study cover
QR code to view the full case study

Scan to watch the video

https://www.fanucamerica.com/case-studies/excalibur-tool

Challenges

01

Build a 6-axis grinding machine for double-ended tools

02

Acquire precision, efficiency, and flexibility in an automation solution

03

Select reliable, durable products that are easy to use

Results

Third party machine
A Top-of-the-Line Tool Grinding Machine
Call center
Lifetime Support Network
Machine uptime
Worry-Free Operation with Foolproof Products
Excalibur case study cover

Story

Excalibur Tools was tasked with developing and building a machine for a client that could efficiently and precisely produce double-ended tools like Allen wrenches. Incorporating a FANUC robot into this machine and including a part flipper allowed Excalibur to create a repeatable process that could efficiently grind both ends of a tool.

Equipped with a FANUC Series 30i-B CNC and integrated with a FANUC LR Mate 200iD robot for machining tending, the ERG-6 RoboGrind processes the parts only once, which has increased production for the client by 300%.

Additionally, communications between the robot and CNC have been simplified by using FANUC I/O Link i. This system enables the robot to automatically adjust lengths or cycle times when a different part program is entered into the CNC, eliminating extra programming as well as minimizing miscommunication.

Daniel wayman excalibur tool
"

FANUC has lifetime support on all their parts. I don’t have to worry about the FANUC end of things or the support end of things because I have them behind me.

Daniel Wayman President – Excalibur Tool Inc.

FANUC Products Used

LR Mate 200iD
Articulated Robots

LR Mate 200iD

The FANUC LR Mate 200iD is a compact 6 axis robot with best-in-class robot weight-load capacity, IP67 protection, and outstanding FANUC quality.

Max Payload:
7 kg
Reach:
717 mm
View LR Mate 200iD
30i model B Plus i H 10 Data
CNC

30i-B Plus

FANUC 30i-B Plus CNC delivers high-speed, ultra-precise multi-axis machining with multipath control and proven reliability for demanding applications.

View 30i-B Plus
Excalibur logo
FANUC Authorized System Integrator

Excalibur Tool Inc.

Excalibur Tool Inc. provides value-priced CNC tool grinders for end mills, drills, routers, and burrs to the tool grinding industry. For more than 10 years, Excalibur has been innovating tool grinding machines to help tool manufacturers produce their products more efficiently and consistently.